Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5200HPK / 5XH50C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50B / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5CB50B / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 199.14 lb-in22.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $893.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH50S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 197.37 lb-in22.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,145.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G50AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $830.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G50S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 483.20 lb-in54.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $830.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB50A / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 7/8 inch | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $963.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH50C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,215.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5CB50B / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft (Foot Mount) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP44 | Rated Torque - 441.65 lb-in49.9 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $963.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH50S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 449.62 lb-in50.8 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $1,215.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H50S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $770.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H50S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 59 lb-in6.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 72 | $770.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G50SF / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $602.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G50SF / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $602.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50SF / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50SF / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $703.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $567.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $567.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV / GFV7G50SW / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $877.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV / GFV7G50SW / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 240 lb-in27.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $877.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G50FR / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $657.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G50FR / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 75 lb-in8.5 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $657.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G50FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 168 lb-in19 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $755.00 |
Add To Cart
Request Quote |