Free Shipping for Online Orders. Terms and conditions apply.

The BMU Series features a compact, high-power and high-efficiency brushless DC motor and is combined with an easy to use, easy to set speed controller. The entire motor structure features our latest brushless DC motor technology and has been innovated in pursuit of the optimal performance.

The BMU Series has a maximum speed of 4000 r/min*. Speed ratio of 1:50* (80 to 4000 r/min*) is achieved. Round Shaft and Combination-type Parallel Shaft and Right-Angle Hollow Shaft Geared models are available.

76 - 100 of 381 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC
  • Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Parallel Shaft Gearhead (H1 Food-Grade Lubricant)
  • Parallel Shaft (Foot Mount) Gearhead
  • Right-Angle Hollow Shaft (Stainless Steel) Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200
  • 300
  • 450
  • 600
  • 1200

Output Shaft

  • Imperial
  • Metric

Degree of Protection (Motor)

  • IP67
  • IP44
  • IP66

Item #

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Degree of Protection (Motor)

Rated Torque

Variable Speed Range (r/min)

Web Price

Add To Cart / Contact Sales
Sort by
BLM460SHP-10AS / BMUD60-A2 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 5/8 inch - IP66 - 15.9 lb-in1.8 N·m - 8 ~ 400 $434.00 Add To Cart
Request Quote
BLM460SHP-10S / BMUD60-C2 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP66 - 15.9 lb-in1.8 N·m - 8 ~ 400 $434.00 Add To Cart
Request Quote
BLM460SHP-10S / BMUD60-A2 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 15 mm - IP66 - 15.9 lb-in1.8 N·m - 8 ~ 400 $434.00 Add To Cart
Request Quote
BLM230HP-10AS / BMUD30-C2 - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 inch - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $401.00 Add To Cart
Request Quote
BLM230HP-10AS / BMUD30-A2 - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 3/8 inch - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $401.00 Add To Cart
Request Quote
BLM230HP-10S / BMUD30-C2 - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $401.00 Add To Cart
Request Quote
BLM230HP-10S / BMUD30-A2 - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 10 mm - IP66 - 7.9 lb-in0.9 N·m - 8 ~ 400 $401.00 Add To Cart
Request Quote
BLM230HP-15S / BMUD30-A2 - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP66 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 $401.00 Add To Cart
Request Quote
BLM230HP-15S / BMUD30-C2 - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 10 mm - IP66 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 $401.00 Add To Cart
Request Quote
BLM230HP-15AS / BMUD30-A2 - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 inch - IP66 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 $401.00 Add To Cart
Request Quote
BLM230HP-15AS / BMUD30-C2 - 30 W (1/25 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/8 inch - IP66 - 12.3 lb-in1.4 N·m - 5.3 ~ 267 $401.00 Add To Cart
Request Quote
BLM460SHP-15S / BMUD60-A2 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in2.7 N·m - 5.3 ~ 267 $434.00 Add To Cart
Request Quote
BLM460SHP-15S / BMUD60-C2 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - IP66 - 23 lb-in2.7 N·m - 5.3 ~ 267 $434.00 Add To Cart
Request Quote
BLM460SHP-15AS / BMUD60-A2 - 60 W (1/12 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 23 lb-in2.7 N·m - 5.3 ~ 267 $434.00 Add To Cart
Request Quote
BLM460SHP-15AS / BMUD60-C2 - 60 W (1/12 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 inch - IP66 - 23 lb-in2.7 N·m - 5.3 ~ 267 $434.00 Add To Cart
Request Quote
BLM5120HP-15S / BMUD120-A2 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in6.1 N·m - 5.3 ~ 267 $523.00 Add To Cart
Request Quote
BLM5120HP-15S / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - IP66 - 53 lb-in6.1 N·m - 5.3 ~ 267 $523.00 Add To Cart
Request Quote
BLM5120HP-15AS / BMUD120-A2 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 inch - IP66 - 53 lb-in6.1 N·m - 5.3 ~ 267 $523.00 Add To Cart
Request Quote
BLM5120HP-15AS / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 inch - IP66 - 53 lb-in6.1 N·m - 5.3 ~ 267 $523.00 Add To Cart
Request Quote
BLM5120HPK-5H15S / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 15 mm - IP66 - 42.48 lb-in4.8 N·m - 5.3 ~ 240 $701.00 Add To Cart
Request Quote
BLM5120HPK-5H15C / BMUD120-C2 - 120 W (1/6 HP) - Single-Phase / Three-Phase 200-240 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 5/8 inch - IP66 - 42.48 lb-in4.8 N·m - 5.3 ~ 240 $701.00 Add To Cart
Request Quote
BLM5120HPK-5H15C / BMUD120-A2 - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - 5/8 inch - IP66 - 42.48 lb-in4.8 N·m - 5.3 ~ 240 $701.00 Add To Cart
Request Quote
BLM6200SHP-15AS / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 inch - IP66 - 76 lb-in8.6 N·m - 5.3 ~ 267 $627.00 Add To Cart
Request Quote
BLM6200SHP-15S / BMUD200-A - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 22 mm - IP66 - 76 lb-in8.6 N·m - 5.3 ~ 267 $627.00 Add To Cart
Request Quote
BLM6200SHP-15AS / BMUD200-C - 200 W (1/4 HP) - Single-Phase / Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 7/8 inch - IP66 - 76 lb-in8.6 N·m - 5.3 ~ 267 $627.00 Add To Cart
Request Quote
76 - 100 of 381 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved