Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5400HPK / 5XH15C / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,176.00 |
Add To Cart
Request Quote |
BLM5400HPK / 5XH15S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 126.57 lb-in14.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $1,176.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H15S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $755.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H15S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 15.9 lb-in1.8 N·m | Variable Speed Range (r/min) - 5.3 ~ 240 | $755.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G15SF / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $593.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G15SF / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $593.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15SF / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15SF / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G15SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 12.3 lb-in1.4 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $558.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV / GFV7G15SW / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $864.00 |
Add To Cart
Request Quote |
BLM7200HW-GFV / GFV7G15SW / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 76 lb-in8.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $864.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G15FR / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $642.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G15FR / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $642.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $562.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $562.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BLE2D30-A | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $669.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFS2G15FR / BLE2D30-C | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 11.5 lb-in1.3 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $669.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G15FR / BLE2D60-A | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G15FR / BLE2D60-C | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 23 lb-in2.6 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $826.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $826.00 |
Add To Cart
Request Quote |
BLM7400HW-GFV / GFV7G15SW / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 151 lb-in17.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $937.00 |
Add To Cart
Request Quote |