Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM5120HP-GFV / GFV5G5S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G20S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G5AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G20AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G5AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 17.7 lb-in2 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G20AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 71 lb-in8.1 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G30S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G100S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G30S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G100S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G30AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G100AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G30AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 102 lb-in11.6 N·m | Variable Speed Range (r/min) - 2.7 ~ 133 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G50AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 171 lb-in19.4 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $636.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G100AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 260 lb-in30 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $636.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFS4G5FR / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 7.5 lb-in0.85 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $642.00 |
Add To Cart
Request Quote |