Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM7200HW-GFV / GFV7G10SW / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP67 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $864.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G15FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50 lb-in5.7 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $744.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G5AS / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 7/8 in. | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $815.00 |
Add To Cart
Request Quote |
BLM6400SHP-GFV / GFV6G5S / BMUD400-S | Output Power - 400 W (1/2 HP) | Power Supply - Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 5 :1 | Output Shaft Diameter - 22 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 50.40 lb-in5.7 N·m | Variable Speed Range (r/min) - 16 ~ 800 | $815.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200S / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $510.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $567.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200SF / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $577.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G100SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $567.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G200SF / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 200 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.4 ~ 20 | $577.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G100S / BLE2D30-AM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $863.00 |
Add To Cart
Request Quote |
BLM230HPM-GFV / GFV2G100S / BLE2D30-CM | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 100 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6 N·m | Variable Speed Range (r/min) - 0.8 ~ 40 | $863.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15SF / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15SF / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $691.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G15AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 15 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 53 lb-in6.1 N·m | Variable Speed Range (r/min) - 5.3 ~ 267 | $625.00 |
Add To Cart
Request Quote |