Item # |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Degree of Protection (Motor) |
Rated Torque |
Variable Speed Range (r/min) |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
BLM460SHP-GFV / GFV4G20AS / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G20AS / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 5/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G20S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $525.00 |
Add To Cart
Request Quote |
BLM460SHP-GFV / GFV4G20S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 20 :1 | Output Shaft Diameter - 15 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 31 lb-in3.6 N·m | Variable Speed Range (r/min) - 4 ~ 200 | $525.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G10FR / BLE2D120-A | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $826.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G10FR / BLE2D120-CM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HPM-GFV / GFS5G10FR / BLE2D120-AM | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $1,156.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G10FR / BLE2D120-C | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP65 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $826.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G10FR / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $744.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFS5G10FR / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 20 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 33 lb-in3.8 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $744.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H30S / BMUD60-C2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 35 lb-in3.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $770.00 |
Add To Cart
Request Quote |
BLM460SHPK / 4H30S / BMUD60-A2 | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 30 :1 | Output Shaft Diameter - 12 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 35 lb-in3.8 N·m | Variable Speed Range (r/min) - 2.7 ~ 120 | $770.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10SF / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $691.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10SF / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (H1 Food-Grade Lubricant) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $691.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10AS / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10AS / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 3/4 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10S / BMUD120-C2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5120HP-GFV / GFV5G10S / BMUD120-A2 | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 18 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 400 | $625.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10C / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10C / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 1 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10S / BMUD200-C | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM5200HPK / 5XH10S / BMUD200-A | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | Gear Ratio (X:1) - 10 :1 | Output Shaft Diameter - 25 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 36.29 lb-in4.1 N·m | Variable Speed Range (r/min) - 8 ~ 360 | $1,106.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50AS / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50AS / BMUD30-A2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 3/8 inch | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |
BLM230HP-GFV / GFV2G50S / BMUD30-C2 | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase / Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead (Stainless Steel Shaft) | Gear Ratio (X:1) - 50 :1 | Output Shaft Diameter - 10 mm | Degree of Protection (Motor) - IP66 | Rated Torque - 38 lb-in4.3 N·m | Variable Speed Range (r/min) - 1.6 ~ 80 | $500.00 |
Add To Cart
Request Quote |