This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3F40N5-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,985.00 |
Add To Cart
Request Quote |
G3F40N5-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | $1,658.00 |
Add To Cart
Request Quote |
G3F40N60-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,670.00 |
Add To Cart
Request Quote |
G3F40N60-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,704.00 |
Add To Cart
Request Quote |
G3F40N60-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3884 lb-in 438.8 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $1,382.00 |
Add To Cart
Request Quote |
G3F40N80-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,664.00 |
Add To Cart
Request Quote |
G3F40N80-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,698.00 |
Add To Cart
Request Quote |
G3F40N80-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5176 lb-in 584.8 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $1,375.00 |
Add To Cart
Request Quote |
G3F40S100-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S100-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S100-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S100-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3238 lb-in 366 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,472.00 |
Add To Cart
Request Quote |
G3F40S10-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 980 lb-in 110.7 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $1,761.00 |
Add To Cart
Request Quote |
G3F40S120-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2850 lb-in 322 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S120-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2850 lb-in 322 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S120-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2850 lb-in 322 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S120-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3884 lb-in 439 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,472.00 |
Add To Cart
Request Quote |
G3F40S15-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1474 lb-in 166.5 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,718.00 |
Add To Cart
Request Quote |
G3F40S160-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S160-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S160-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S160-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5176 lb-in 585 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,472.00 |
Add To Cart
Request Quote |
G3F40S200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4752 lb-in 537 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4752 lb-in 537 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S200-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4752 lb-in 537 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |