This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M200-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,366.00 |
Add To Cart
Request Quote |
H2L40L200-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP44 | $1,094.00 |
Add To Cart
Request Quote |
H2L40L200-MB05TAVEB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,242.00 |
Add To Cart
Request Quote |
H2L40L200-MB05TAVEB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,242.00 |
Add To Cart
Request Quote |
H2L40H200-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,364.00 |
Add To Cart
Request Quote |
H2L40B200-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,875.00 |
Add To Cart
Request Quote |
H2L40B200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,875.00 |
Add To Cart
Request Quote |
H2L40B200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,440.00 |
Add To Cart
Request Quote |
H2L50T50-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $2,792.00 |
Add To Cart
Request Quote |
H2L50T50-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,174.00 |
Add To Cart
Request Quote |
H2L50T50-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,140.00 |
Add To Cart
Request Quote |
H2L50R50-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $2,779.00 |
Add To Cart
Request Quote |
H2L50R50-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,161.00 |
Add To Cart
Request Quote |
H2L50R50-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,127.00 |
Add To Cart
Request Quote |
H2L50M50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,956.00 |
Add To Cart
Request Quote |
H2L50L50-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $2,780.00 |
Add To Cart
Request Quote |
H2L50L50-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,162.00 |
Add To Cart
Request Quote |
H2L50L50-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $3,128.00 |
Add To Cart
Request Quote |
H2L50H50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,959.00 |
Add To Cart
Request Quote |
H2L50B50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,988.00 |
Add To Cart
Request Quote |
G3L22N25-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 442 lb-in 50 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP40 | $825.00 |
Add To Cart
Request Quote |