This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3F40S100-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3L40S100-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,742.00 |
Add To Cart
Request Quote |
G3F40S200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4752 lb-in 537 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3L40S200-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4752 lb-in 537 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S160-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3L40S160-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3797 lb-in 429 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S120-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2850 lb-in 322 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3L40S120-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2850 lb-in 322 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3F40S100-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3L40S100-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2372 lb-in 268 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,293.00 |
Add To Cart
Request Quote |
G3K32S80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S60-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1425 lb-in 161 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S60-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1425 lb-in 161 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1186 lb-in 134 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1186 lb-in 134 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S40-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 947 lb-in 107 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S40-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 947 lb-in 107 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S30-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 743 lb-in 84 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S30-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 743 lb-in 84 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S80-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S80-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S60-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1425 lb-in 161 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S60-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1425 lb-in 161 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1186 lb-in 134 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |