This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3K28S25-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 611 lb-in 69 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3L28S25-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 611 lb-in 69 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3K28S20-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 487 lb-in 55 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3L28S20-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 487 lb-in 55 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3K28S15-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 372 lb-in 42 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3L28S15-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 372 lb-in 42 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3K28S10-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 248 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3L28S10-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 248 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3K28S5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 124 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3L28S5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 124 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,368.00 |
Add To Cart
Request Quote |
G3K28S25-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 611 lb-in 69 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3L28S25-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 611 lb-in 69 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3K28S20-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 487 lb-in 55 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3L28S20-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 487 lb-in 55 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3K28S15-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 372 lb-in 42 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3L28S15-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 372 lb-in 42 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3K28S10-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 248 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3L28S10-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 248 lb-in 28 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3K28S5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 124 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3L28S5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 124 lb-in 14 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $823.00 |
Add To Cart
Request Quote |
G3F50N450-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 9540 lb-in 1078 N·m | Rated Speed (rpm) - 4 | Brake Type - | Degree of Protection - IP44 | $2,013.00 |
Add To Cart
Request Quote |
G3L50N450-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 9540 lb-in 1078 N·m | Rated Speed (rpm) - 4 | Brake Type - | Degree of Protection - IP44 | $2,013.00 |
Add To Cart
Request Quote |
G3F50N375-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - | Degree of Protection - IP44 | $2,013.00 |
Add To Cart
Request Quote |
G3L50N375-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - | Degree of Protection - IP44 | $2,013.00 |
Add To Cart
Request Quote |
G3F50N300-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 300 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 6345 lb-in 717 N·m | Rated Speed (rpm) - 6 | Brake Type - | Degree of Protection - IP44 | $2,013.00 |
Add To Cart
Request Quote |