Motores sin Escobillas
- Motores sin Escobillas Sistemas de Control de Velocidad CA
- Motores sin Escobillas Sistemas de Control de Velocidad CC
Atuadores Lineares
- Atuadores Lineares - Guías Lineales Motorizadas
- Atuadores Lineares - Cilindros Lineales Motorizados
- Atuadores Lineares Compactos
- Atuadores Lineares (Actuadores Únicamente)
- Controladores / Productos de Red
Actuadores Hiratorios Huecos
CAD / Búsqueda Manual
Para encontrar CAD y Manuales de Operador de nuestros products, por favor realice la búsqueda usando el número de item
![e-mail](/ImgCustom/1082/email-icon-blk.png)
Para Inglés o Español:
Para japonés:
![Phone](/ImgCustom/1082/phone-icon-blk.png)
Clientes de Mexíco:
Servicio Al Cliente - +001-847-871-5931
Soporte técnico - 800-681-5309
Clientes Internacionales:
+1-847-871-5931 o
+1-310-715-3304
Para soporte en productos del catálogo japonés:
1-800-746-6872 o
+1-310-715-3304
La siguiente información está en inglés
This category has 2,094 items. Only the first 1000 records are returned.
Shop Three-Phase Brother Gear Motors
Brother Gearmotor Three-Phase AC Gear Motors
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
Clear
Filter
Output Power
- 3/4 HP
- 1/2 HP
- 1 HP
- 2 HP
- 3 HP
Voltage (VAC)
- Single-Phase 220/230 VAC
- Three-Phase 200/220/230 VAC
- Three-Phase 460 VAC
Shaft/Gear Type
- Parallel Shaft Gearhead
- Right-Angle Solid Shaft Gearhead
- Right-Angle Hollow Shaft Gearhead
Gear Ratio (X:1) (:1)
- 5
- 7
- 10
- 12
- 15
- 20
- 25
- 30
- 40
- 50
- 60
- 80
- 100
- 160
- 120
- 200
- 240
- 300
- 375
- 450
Mount
- Flange Mount
- Foot Mount
- Hollow Shaft
Shaft Arrangement
- Right Shaft
- Left Shaft
- Double Shaft
Type
- Terminal Box
Electromagnetic Brake
- Equipped
- Not Equipped
Degree of Protection
- IP65
- IP44
- IP40
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32S120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,149.00 |
Add To Cart
Request Quote |
G3K32S160-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2765 lb-in 312.4 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,198.00 |
Add To Cart
Request Quote |
G3L32S160-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2765 lb-in 312.4 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,198.00 |
Add To Cart
Request Quote |
G3K32S200-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 3450 lb-in 390 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,198.00 |
Add To Cart
Request Quote |
G3L32S200-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 3450 lb-in 390 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,198.00 |
Add To Cart
Request Quote |
H2L28B5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28B10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28B15-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 247 lb-in 28 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28B20-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28B25-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L28B30-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 504 lb-in 57 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L28B40-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 672 lb-in 76 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L28B50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L28B60-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1014 lb-in 114.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L32B80-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1308 lb-in 147.8 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,221.00 |
Add To Cart
Request Quote |
H2L32B100-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1628 lb-in 184 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,221.00 |
Add To Cart
Request Quote |
H2L32B120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,221.00 |
Add To Cart
Request Quote |
H2L32B160-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 2610 lb-in 295 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,270.00 |
Add To Cart
Request Quote |
H2L32B200-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 3265 lb-in 369 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,270.00 |
Add To Cart
Request Quote |
H2L32B240-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 3814 lb-in 431 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | $1,270.00 |
Add To Cart
Request Quote |
H2L28H5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28H10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28H15-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 247 lb-in 28 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28H20-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28H25-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |