This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L28R20-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $727.00 |
Add To Cart
Request Quote |
H2L28T5-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | $746.00 |
Add To Cart
Request Quote |
H2L28T10-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 168 lb-in 19 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP44 | $746.00 |
Add To Cart
Request Quote |
H2L28T15-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 247 lb-in 28 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP44 | $746.00 |
Add To Cart
Request Quote |
H2L28T20-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 336 lb-in 38 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $746.00 |
Add To Cart
Request Quote |
H2L28L25-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28L30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 504 lb-in 57 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28L50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28L60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1014 lb-in 114.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28L40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 672 lb-in 76 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28R25-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28R30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 504 lb-in 57 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28R50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28R60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1014 lb-in 114.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28R40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 672 lb-in 76 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $752.00 |
Add To Cart
Request Quote |
H2L28T25-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 423 lb-in 47.8 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $770.00 |
Add To Cart
Request Quote |
H2L28T30-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 504 lb-in 57 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $770.00 |
Add To Cart
Request Quote |
H2L28T50-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $770.00 |
Add To Cart
Request Quote |
H2L28T60-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1014 lb-in 114.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $770.00 |
Add To Cart
Request Quote |
H2L28T40-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 672 lb-in 76 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $770.00 |
Add To Cart
Request Quote |
G3L32N30-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 743 lb-in 84 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $778.00 |
Add To Cart
Request Quote |
G3K32N30-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 743 lb-in 84 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $778.00 |
Add To Cart
Request Quote |
G3L32N40-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 947 lb-in 107 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $778.00 |
Add To Cart
Request Quote |
G3L32N50-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1186 lb-in 134 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP44 | $778.00 |
Add To Cart
Request Quote |
G3K28N5-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | $781.00 |
Add To Cart
Request Quote |