This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S45N80-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2327 lb-in 262.9 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N100-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2902 lb-in 328 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N120-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3495 lb-in 395 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N160-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4654 lb-in 526 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N200-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4902 lb-in 554 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N240-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4902 lb-in 554 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S35S5-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S7-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 25 N·m | Rated Speed (rpm) - 240 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S10-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S12-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 380 lb-in 42.9 N·m | Rated Speed (rpm) - 144 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S15-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 460 lb-in 52 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S20-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 619 lb-in 69.9 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 761 lb-in 86 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S30-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 920 lb-in 103.9 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S40-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1221 lb-in 138 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S50-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1530 lb-in 173 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S60-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1840 lb-in 208 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S45S80-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2327 lb-in 262.9 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
F3S45S100-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2902 lb-in 328 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
F3S45S120-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3495 lb-in 395 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
F3S45S160-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4654 lb-in 526 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
F3S45S200-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4902 lb-in 554 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
F3S45S240-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 4902 lb-in 554 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | $1,840.00 |
Add To Cart
Request Quote |
G3K28N5-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $984.00 |
Add To Cart
Request Quote |
G3L28N5-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 167 lb-in 18.9 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $984.00 |
Add To Cart
Request Quote |