This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
F3S35S40-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 894 lb-in 101 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S40-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 894 lb-in 101 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S40-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1221 lb-in 138 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,359.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S50-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1530 lb-in 173 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,449.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S5-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S60-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,357.00 |
Add To Cart
Request Quote |
F3S35S60-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S60-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S60-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1840 lb-in 208 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S7-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - | Degree of Protection - IP65 | $1,433.00 |
Add To Cart
Request Quote |
F3S35S7-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S7-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 159 lb-in 18 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S7-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 221 lb-in 25 N·m | Rated Speed (rpm) - 240 | Brake Type - | Degree of Protection - IP65 | $1,259.00 |
Add To Cart
Request Quote |
F3S35S80-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1238 lb-in 140 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,381.00 |
Add To Cart
Request Quote |
F3S45N100-MB05TAVEB2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Rated Torque - 2133 lb-in 241 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N100-MB05TAVEB4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Rated Torque - 2133 lb-in 241 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,554.00 |
Add To Cart
Request Quote |
F3S45N100-MB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 3/8 in. | Rated Torque - 2133 lb-in 241 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP44 | $1,406.00 |
Add To Cart
Request Quote |
F3S45N100-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2902 lb-in 328 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,754.00 |
Add To Cart
Request Quote |
F3S45N100-MB08TAVEB4 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2902 lb-in 328 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,754.00 |
Add To Cart
Request Quote |