This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L40N20-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $1,577.00 |
Add To Cart
Request Quote |
G3F40N20-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $1,599.00 |
Add To Cart
Request Quote |
G3L40S20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,713.00 |
Add To Cart
Request Quote |
G3F40S20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,734.00 |
Add To Cart
Request Quote |
G3L40N20-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,904.00 |
Add To Cart
Request Quote |
G3F40N20-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,926.00 |
Add To Cart
Request Quote |
H2L32T120-MB04CLVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP40 | $1,141.00 |
Add To Cart
Request Quote |
H2L32T120-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP40 | $1,141.00 |
Add To Cart
Request Quote |
H2L32R120-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP40 | $1,119.00 |
Add To Cart
Request Quote |
H2L32L120-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP40 | $1,119.00 |
Add To Cart
Request Quote |
G3L40N30-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,608.00 |
Add To Cart
Request Quote |
G3F40N30-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,629.00 |
Add To Cart
Request Quote |
G3L40N30-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,642.00 |
Add To Cart
Request Quote |
G3F40N30-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,664.00 |
Add To Cart
Request Quote |
G3L40N30-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $1,319.00 |
Add To Cart
Request Quote |
G3F40N30-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $1,341.00 |
Add To Cart
Request Quote |
G3L40S30-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,456.00 |
Add To Cart
Request Quote |
G3F40S30-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2000 lb-in 226 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,478.00 |
Add To Cart
Request Quote |
G3K32N120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3L32N120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3K32S120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,149.00 |
Add To Cart
Request Quote |
G3L32S120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,149.00 |
Add To Cart
Request Quote |
G3K32N120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $831.00 |
Add To Cart
Request Quote |
G3L32N120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $831.00 |
Add To Cart
Request Quote |
G3K32N120-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2070 lb-in 234 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |