This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L40M40-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,661.00 |
Add To Cart
Request Quote |
H2L40R40-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,830.00 |
Add To Cart
Request Quote |
H2L40R40-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,796.00 |
Add To Cart
Request Quote |
H2L40R40-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $1,507.00 |
Add To Cart
Request Quote |
H2L40T40-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,851.00 |
Add To Cart
Request Quote |
H2L40T40-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,817.00 |
Add To Cart
Request Quote |
H2L40T40-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP44 | $1,529.00 |
Add To Cart
Request Quote |
G3L40N25-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,889.00 |
Add To Cart
Request Quote |
G3F40N25-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,911.00 |
Add To Cart
Request Quote |
G3L40N25-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $1,596.00 |
Add To Cart
Request Quote |
G3F40N25-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $1,618.00 |
Add To Cart
Request Quote |
G3L40N25-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,923.00 |
Add To Cart
Request Quote |
G3F40N25-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,945.00 |
Add To Cart
Request Quote |
G3L40S25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,732.00 |
Add To Cart
Request Quote |
G3F40S25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,753.00 |
Add To Cart
Request Quote |
H2L40B80-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,451.00 |
Add To Cart
Request Quote |
H2L40H80-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,388.00 |
Add To Cart
Request Quote |
H2L40M80-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,388.00 |
Add To Cart
Request Quote |
H2L40L80-MB08TAVEB4 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,435.00 |
Add To Cart
Request Quote |
H2L40L80-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP44 | $1,235.00 |
Add To Cart
Request Quote |
H2L40L80-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,435.00 |
Add To Cart
Request Quote |
H2L40R80-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,435.00 |
Add To Cart
Request Quote |
H2L40R80-MB08TAVEB4 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,435.00 |
Add To Cart
Request Quote |
H2L28B15-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 247 lb-in 28 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28L15-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 247 lb-in 28 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $892.00 |
Add To Cart
Request Quote |