This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3K32N100-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3L32N100-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3K32N100-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3L32N100-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,088.00 |
Add To Cart
Request Quote |
G3K32N100-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP44 | $831.00 |
Add To Cart
Request Quote |
G3L32N100-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP44 | $831.00 |
Add To Cart
Request Quote |
G3K32S100-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,149.00 |
Add To Cart
Request Quote |
G3L32S100-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,149.00 |
Add To Cart
Request Quote |
G3K32N100-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP40 | $1,064.00 |
Add To Cart
Request Quote |
G3L32N100-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1725 lb-in 195 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP40 | $1,064.00 |
Add To Cart
Request Quote |
G3K22N10-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $850.00 |
Add To Cart
Request Quote |
G3L22N10-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $850.00 |
Add To Cart
Request Quote |
G3K22N10-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $850.00 |
Add To Cart
Request Quote |
G3L22N10-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $850.00 |
Add To Cart
Request Quote |
G3K22N10-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP44 | $691.00 |
Add To Cart
Request Quote |
G3L22N10-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP44 | $691.00 |
Add To Cart
Request Quote |
G3K22S10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K22N10-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP40 | $825.00 |
Add To Cart
Request Quote |
G3L22N10-MB04CDVAN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Single-Phase 220/230 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP40 | $825.00 |
Add To Cart
Request Quote |
F3S45N20-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1796 lb-in 202.9 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $2,142.00 |
Add To Cart
Request Quote |
F3S45N20-MB22TAVEB4 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1796 lb-in 202.9 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $2,177.00 |
Add To Cart
Request Quote |
F3S45N20-MB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1796 lb-in 202.9 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $1,850.00 |
Add To Cart
Request Quote |
F3S45S20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1796 lb-in 202.9 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $2,251.00 |
Add To Cart
Request Quote |
H2L40B80-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 1797 lb-in 203 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,447.00 |
Add To Cart
Request Quote |