This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3K32S80-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3L32S80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32S80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1903 lb-in 215 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,509.00 |
Add To Cart
Request Quote |
G3K32N60-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,067.00 |
Add To Cart
Request Quote |
G3L32N60-MB08TAVEB2 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,067.00 |
Add To Cart
Request Quote |
G3K32N60-MB08TAVEB4 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,067.00 |
Add To Cart
Request Quote |
G3L32N60-MB08TAVEB4 | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,067.00 |
Add To Cart
Request Quote |
G3K32N60-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $867.00 |
Add To Cart
Request Quote |
G3L32N60-MB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP44 | $867.00 |
Add To Cart
Request Quote |
G3K32S60-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $998.00 |
Add To Cart
Request Quote |
G3L32S60-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1944 lb-in 219.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $998.00 |
Add To Cart
Request Quote |
H2L32B120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,221.00 |
Add To Cart
Request Quote |
H2L32H120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,192.00 |
Add To Cart
Request Quote |
H2L32L120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,143.00 |
Add To Cart
Request Quote |
H2L32L120-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,143.00 |
Add To Cart
Request Quote |
H2L32L120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $874.00 |
Add To Cart
Request Quote |
H2L32M120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,192.00 |
Add To Cart
Request Quote |
H2L32R120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,143.00 |
Add To Cart
Request Quote |
H2L32R120-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,143.00 |
Add To Cart
Request Quote |
H2L32R120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $874.00 |
Add To Cart
Request Quote |
H2L32T120-MB04TAVEB2 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,165.00 |
Add To Cart
Request Quote |
H2L32T120-MB04TAVEB4 | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,165.00 |
Add To Cart
Request Quote |
H2L32T120-MB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP44 | $896.00 |
Add To Cart
Request Quote |
G3L40N20-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,870.00 |
Add To Cart
Request Quote |
G3F40N20-MB22TAVEB2 | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,892.00 |
Add To Cart
Request Quote |