This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
F3S45N20-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1221 lb-in 138 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,850.00 |
Add To Cart
Request Quote |
F3S45N25-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1530 lb-in 173 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,858.00 |
Add To Cart
Request Quote |
F3S45N30-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1840 lb-in 208 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,832.00 |
Add To Cart
Request Quote |
F3S45N40-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2442 lb-in 275.9 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,866.00 |
Add To Cart
Request Quote |
F3S45N50-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3053 lb-in 344.9 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,875.00 |
Add To Cart
Request Quote |
F3S45N60-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3681 lb-in 416 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,849.00 |
Add To Cart
Request Quote |
F3S45N5-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,932.00 |
Add To Cart
Request Quote |
F3S45N7-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 460 lb-in 52 N·m | Rated Speed (rpm) - 240 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,923.00 |
Add To Cart
Request Quote |
F3S45N10-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 619 lb-in 69.9 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,917.00 |
Add To Cart
Request Quote |
F3S45N12-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 761 lb-in 86 N·m | Rated Speed (rpm) - 144 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,912.00 |
Add To Cart
Request Quote |
F3S45N15-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 920 lb-in 103.9 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,910.00 |
Add To Cart
Request Quote |
F3S45N20-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1221 lb-in 138 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,884.00 |
Add To Cart
Request Quote |
F3S45N25-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1530 lb-in 173 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,893.00 |
Add To Cart
Request Quote |
F3S45N30-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1840 lb-in 208 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,866.00 |
Add To Cart
Request Quote |
F3S45N40-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 2442 lb-in 275.9 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,901.00 |
Add To Cart
Request Quote |
F3S45N50-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3053 lb-in 344.9 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,909.00 |
Add To Cart
Request Quote |
F3S45N60-MB15TAVEB4 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 3681 lb-in 416 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,883.00 |
Add To Cart
Request Quote |
F3S45N5-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 300 lb-in 33.9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP44 | $1,609.00 |
Add To Cart
Request Quote |
F3S45N7-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 7 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 460 lb-in 52 N·m | Rated Speed (rpm) - 240 | Brake Type - | Degree of Protection - IP44 | $1,600.00 |
Add To Cart
Request Quote |
F3S45N10-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 619 lb-in 69.9 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP44 | $1,595.00 |
Add To Cart
Request Quote |
F3S45N12-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 12 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 761 lb-in 86 N·m | Rated Speed (rpm) - 144 | Brake Type - | Degree of Protection - IP44 | $1,589.00 |
Add To Cart
Request Quote |
F3S45N15-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 920 lb-in 103.9 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP44 | $1,588.00 |
Add To Cart
Request Quote |
F3S45N20-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1221 lb-in 138 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP44 | $1,561.00 |
Add To Cart
Request Quote |
F3S45N25-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1530 lb-in 173 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP44 | $1,570.00 |
Add To Cart
Request Quote |
F3S45N30-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-3/8 in. | Rated Torque - 1840 lb-in 208 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP44 | $1,544.00 |
Add To Cart
Request Quote |