This category has 2,094 items. Only the first 1000 records are returned.

Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
451 - 475 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Single-Phase 220/230 VAC
  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Type

  • Terminal Box

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65
  • IP44
  • IP40

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 335 lb-in  37.8 N·m   - 180 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 335 lb-in  37.8 N·m   - 180 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 502 lb-in  56.7 N·m   - 120 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 502 lb-in  56.7 N·m   - 120 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 663 lb-in  75 N·m   - 90 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 663 lb-in  75 N·m   - 90 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1 1/8 in. - 831 lb-in  94 N·m   - 72 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 831 lb-in  94 N·m   - 72 - - IP44 $781.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1 1/4 in. - 1004 lb-in  113.4 N·m   - 60 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1 1/4 in. - 1004 lb-in  113.4 N·m   - 60 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1 1/4 in. - 1290 lb-in  146 N·m   - 45 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1 1/4 in. - 1290 lb-in  146 N·m   - 45 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1944 lb-in  219.6 N·m   - 30 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Foot Mount - - 1 1/4 in. - 1944 lb-in  219.6 N·m   - 30 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Flange Mount - - 1 1/4 in. - 2592 lb-in  293 N·m   - 22.5 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - Foot Mount - - 1 1/4 in. - 2592 lb-in  293 N·m   - 22.5 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Flange Mount - - 1 1/4 in. - 1004 lb-in  113.4 N·m   - 60 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - Foot Mount - - 1 1/4 in. - 1004 lb-in  113.4 N·m   - 60 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Flange Mount - - 1 1/4 in. - 1290 lb-in  146 N·m   - 45 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - Foot Mount - - 1 1/4 in. - 1290 lb-in  146 N·m   - 45 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Flange Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - Foot Mount - - 1 1/4 in. - 1619 lb-in  183 N·m   - 36 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
- - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - Flange Mount - - 1 1/4 in. - 1944 lb-in  219.6 N·m   - 30 - Power-Off Activated, Spring Close - IP44 $1,067.00 Add To Cart
Request Quote
451 - 475 of 1000 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved