This category has 2,094 items. Only the first 1000 records are returned.
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50L240-MB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP44 | $2,570.00 |
Add To Cart
Request Quote |
H2L40M5-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 318 lb-in 36 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,642.00 |
Add To Cart
Request Quote |
H2L40M10-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 633 lb-in 71.5 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $1,617.00 |
Add To Cart
Request Quote |
H2L40M15-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 946 lb-in 107 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $1,621.00 |
Add To Cart
Request Quote |
H2L40M20-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1265 lb-in 143 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,624.00 |
Add To Cart
Request Quote |
H2L40M25-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1584 lb-in 179 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,618.00 |
Add To Cart
Request Quote |
H2L40M30-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1899 lb-in 214.6 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,617.00 |
Add To Cart
Request Quote |
H2L40M40-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,661.00 |
Add To Cart
Request Quote |
H2L40M50-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,645.00 |
Add To Cart
Request Quote |
H2L40M60-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3672 lb-in 415 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,665.00 |
Add To Cart
Request Quote |
H2L50M80-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4899 lb-in 553.5 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,667.00 |
Add To Cart
Request Quote |
H2L50M100-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 6121 lb-in 691.6 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $2,710.00 |
Add To Cart
Request Quote |
H2L50M120-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7343 lb-in 829.6 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $2,727.00 |
Add To Cart
Request Quote |
H2L50M160-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 9797 lb-in 1106.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $2,683.00 |
Add To Cart
Request Quote |
H2L50M200-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $2,726.00 |
Add To Cart
Request Quote |
H2L50M240-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10838 lb-in 1224.5 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | $2,744.00 |
Add To Cart
Request Quote |
H2L40R5-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 318 lb-in 36 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,749.00 |
Add To Cart
Request Quote |
H2L40R10-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 633 lb-in 71.5 N·m | Rated Speed (rpm) - 180 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,724.00 |
Add To Cart
Request Quote |
H2L40R15-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 946 lb-in 107 N·m | Rated Speed (rpm) - 120 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,728.00 |
Add To Cart
Request Quote |
H2L40R20-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1265 lb-in 143 N·m | Rated Speed (rpm) - 90 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,731.00 |
Add To Cart
Request Quote |
H2L40R25-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1584 lb-in 179 N·m | Rated Speed (rpm) - 72 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,725.00 |
Add To Cart
Request Quote |
H2L40R30-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1899 lb-in 214.6 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,724.00 |
Add To Cart
Request Quote |
H2L40R40-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,796.00 |
Add To Cart
Request Quote |
H2L40R50-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3061 lb-in 345.8 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,779.00 |
Add To Cart
Request Quote |
H2L40R60-MB15TAVEB2 | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 3672 lb-in 415 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP44 | $1,800.00 |
Add To Cart
Request Quote |