Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
F3S30S60-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 982 lb-in 111 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,155.00 |
Add To Cart
Request Quote |
F3S35S80-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1238 lb-in 140 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $1,381.00 |
Add To Cart
Request Quote |
F3S35S100-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1548 lb-in 174.9 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $1,381.00 |
Add To Cart
Request Quote |
F3S35S120-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 1867 lb-in 210.9 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $1,381.00 |
Add To Cart
Request Quote |
F3S35S160-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 11.2 | Brake Type - | Degree of Protection - IP65 | $1,699.00 |
Add To Cart
Request Quote |
F3S35S200-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 9 | Brake Type - | Degree of Protection - IP65 | $1,699.00 |
Add To Cart
Request Quote |
F3S35S240-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 2389 lb-in 269.9 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | $1,699.00 |
Add To Cart
Request Quote |
G3K22S5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 88 lb-in 10 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K22S10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S10-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 178 lb-in 20.1 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K22S15-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 265 lb-in 30 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S15-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 265 lb-in 30 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K22S20-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 353 lb-in 40 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S20-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 353 lb-in 40 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K22S25-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 442 lb-in 50 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3L22S25-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 7/8 in. | Rated Torque - 442 lb-in 50 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $966.00 |
Add To Cart
Request Quote |
G3K28S30-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3L28S30-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 535 lb-in 60.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3K28S40-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3L28S40-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 690 lb-in 78 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3K28S50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3L28S50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3K28S60-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3L28S60-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 1035 lb-in 117 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |