Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3F40S20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 1955 lb-in 221 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $1,734.00 |
Add To Cart
Request Quote |
G3L40S25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,732.00 |
Add To Cart
Request Quote |
G3F40S25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 2451 lb-in 277 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,753.00 |
Add To Cart
Request Quote |
G3L50S30-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 2938 lb-in 332 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $2,829.00 |
Add To Cart
Request Quote |
G3F50S30-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 2938 lb-in 332 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $2,912.00 |
Add To Cart
Request Quote |
G3L50S40-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 3796 lb-in 429 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $2,926.00 |
Add To Cart
Request Quote |
G3F50S40-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 3796 lb-in 429 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $3,009.00 |
Add To Cart
Request Quote |
G3L50S50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 4751 lb-in 536.8 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,921.00 |
Add To Cart
Request Quote |
G3F50S50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 4751 lb-in 536.8 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $3,004.00 |
Add To Cart
Request Quote |
G3L50S60-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 5696 lb-in 643.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $2,934.00 |
Add To Cart
Request Quote |
G3F50S60-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 5696 lb-in 643.6 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $3,017.00 |
Add To Cart
Request Quote |
G3L50S80-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7592 lb-in 858 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,928.00 |
Add To Cart
Request Quote |
G3F50S80-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7592 lb-in 858 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $3,011.00 |
Add To Cart
Request Quote |
G3L50S100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 9537 lb-in 1077.5 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $2,932.00 |
Add To Cart
Request Quote |
G3F50S100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 9537 lb-in 1077.5 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $3,015.00 |
Add To Cart
Request Quote |
H2L50B5-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $2,994.00 |
Add To Cart
Request Quote |
H2L50B10-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $2,963.00 |
Add To Cart
Request Quote |
H2L50B15-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1389 lb-in 157 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $2,935.00 |
Add To Cart
Request Quote |
H2L50B20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1855 lb-in 209.6 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $2,939.00 |
Add To Cart
Request Quote |
H2L50B25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $2,985.00 |
Add To Cart
Request Quote |
H2L50B30-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2783 lb-in 314.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $3,000.00 |
Add To Cart
Request Quote |
H2L50B40-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 3563 lb-in 402.6 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $3,018.00 |
Add To Cart
Request Quote |
H2L50B50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,988.00 |
Add To Cart
Request Quote |
H2L50B60-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 5384 lb-in 608.3 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $2,989.00 |
Add To Cart
Request Quote |
H2L50B80-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7185 lb-in 812 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,990.00 |
Add To Cart
Request Quote |