Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L50B100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8938 lb-in 1010 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $3,034.00 |
Add To Cart
Request Quote |
H2L50B120-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10751 lb-in 1214.7 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $3,051.00 |
Add To Cart
Request Quote |
H2L50H5-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $2,964.00 |
Add To Cart
Request Quote |
H2L50H10-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $2,934.00 |
Add To Cart
Request Quote |
H2L50H15-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1389 lb-in 157 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $2,905.00 |
Add To Cart
Request Quote |
H2L50H20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1855 lb-in 209.6 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $2,910.00 |
Add To Cart
Request Quote |
H2L50H25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $2,955.00 |
Add To Cart
Request Quote |
H2L50H30-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2783 lb-in 314.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $2,970.00 |
Add To Cart
Request Quote |
H2L50H40-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 3563 lb-in 402.6 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $2,989.00 |
Add To Cart
Request Quote |
H2L50H50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,959.00 |
Add To Cart
Request Quote |
H2L50H60-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 5384 lb-in 608.3 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $2,959.00 |
Add To Cart
Request Quote |
H2L50H80-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7185 lb-in 812 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,961.00 |
Add To Cart
Request Quote |
H2L50H100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8938 lb-in 1010 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $3,004.00 |
Add To Cart
Request Quote |
H2L50H120-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 10751 lb-in 1214.7 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $3,021.00 |
Add To Cart
Request Quote |
H2L50M5-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 468 lb-in 52.9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $2,962.00 |
Add To Cart
Request Quote |
H2L50M10-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 928 lb-in 104.8 N·m | Rated Speed (rpm) - 180 | Brake Type - | Degree of Protection - IP65 | $2,931.00 |
Add To Cart
Request Quote |
H2L50M15-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1389 lb-in 157 N·m | Rated Speed (rpm) - 120 | Brake Type - | Degree of Protection - IP65 | $2,903.00 |
Add To Cart
Request Quote |
H2L50M20-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 1855 lb-in 209.6 N·m | Rated Speed (rpm) - 90 | Brake Type - | Degree of Protection - IP65 | $2,907.00 |
Add To Cart
Request Quote |
H2L50M25-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2324 lb-in 262.6 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $2,953.00 |
Add To Cart
Request Quote |
H2L50M30-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 2783 lb-in 314.4 N·m | Rated Speed (rpm) - 60 | Brake Type - | Degree of Protection - IP65 | $2,967.00 |
Add To Cart
Request Quote |
H2L50M40-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 3563 lb-in 402.6 N·m | Rated Speed (rpm) - 45 | Brake Type - | Degree of Protection - IP65 | $2,986.00 |
Add To Cart
Request Quote |
H2L50M50-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 4486 lb-in 507 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $2,956.00 |
Add To Cart
Request Quote |
H2L50M60-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 5384 lb-in 608.3 N·m | Rated Speed (rpm) - 30 | Brake Type - | Degree of Protection - IP65 | $2,957.00 |
Add To Cart
Request Quote |
H2L50M80-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 7185 lb-in 812 N·m | Rated Speed (rpm) - 22.5 | Brake Type - | Degree of Protection - IP65 | $2,958.00 |
Add To Cart
Request Quote |
H2L50M100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8938 lb-in 1010 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | $3,001.00 |
Add To Cart
Request Quote |