Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
G3F50S120-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7768 lb-in 877.7 N·m | Rated Speed (rpm) - 15 | Brake Type - | Degree of Protection - IP65 | $2,742.00 |
Add To Cart
Request Quote |
H2L32M25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 787 lb-in 89 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,037.00 |
Add To Cart
Request Quote |
H2L32B25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 787 lb-in 89 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,106.00 |
Add To Cart
Request Quote |
H2L32H25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 787 lb-in 89 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $1,037.00 |
Add To Cart
Request Quote |
G3L50S375-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,730.00 |
Add To Cart
Request Quote |
G3F50S375-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,730.00 |
Add To Cart
Request Quote |
G3L50S375-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,730.00 |
Add To Cart
Request Quote |
G3F50S375-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,730.00 |
Add To Cart
Request Quote |
G3L50S375-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - | Degree of Protection - IP65 | $2,218.00 |
Add To Cart
Request Quote |
G3F50S375-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 375 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 7938 lb-in 897 N·m | Rated Speed (rpm) - 4.8 | Brake Type - | Degree of Protection - IP65 | $2,218.00 |
Add To Cart
Request Quote |
F3S30S5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 81 lb-in 9.2 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,192.00 |
Add To Cart
Request Quote |
F3S30S50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1-1/4 in. | Rated Torque - 814 lb-in 92 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,155.00 |
Add To Cart
Request Quote |
G3K28S25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 831 lb-in 94 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $862.00 |
Add To Cart
Request Quote |
G3L28S25-WB08TAVEN | Frame Size - | Output Power - 1 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 25 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1 1/8 in. | Rated Torque - 831 lb-in 94 N·m | Rated Speed (rpm) - 72 | Brake Type - | Degree of Protection - IP65 | $862.00 |
Add To Cart
Request Quote |
H2L28B5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28M5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28H5-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 84 lb-in 9 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,027.00 |
Add To Cart
Request Quote |
H2L28B50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,076.00 |
Add To Cart
Request Quote |
H2L28H50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
H2L28M50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 840 lb-in 95 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,051.00 |
Add To Cart
Request Quote |
F3S55S100-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 8530 lb-in 964 N·m | Rated Speed (rpm) - 18 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
G3K28S50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
G3L28S50-WB04TAVEN | Frame Size - | Output Power - 1/2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - | Output Shaft Diameter - 1-1/8 in. | Rated Torque - 864 lb-in 97.6 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,015.00 |
Add To Cart
Request Quote |
H2L50M450-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8717 lb-in 985 N·m | Rated Speed (rpm) - 4 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,830.00 |
Add To Cart
Request Quote |
H2L50M450-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 450 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 2 in. | Rated Torque - 8717 lb-in 985 N·m | Rated Speed (rpm) - 4 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $2,830.00 |
Add To Cart
Request Quote |