Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
351 - 375 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
Sort by
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1 1/4 in. - 1124 lb-in  127 N·m   - 36 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1 1/4 in. - 1354 lb-in  153 N·m   - 30 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1 1/4 in. - 115 lb-in  13 N·m   - 360 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1 1/4 in. - 159 lb-in  18 N·m   - 240 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1 1/4 in. - 221 lb-in  25 N·m   - 180 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1 1/4 in. - 283 lb-in  32 N·m   - 144 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1 1/4 in. - 336 lb-in  38 N·m   - 120 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1 1/4 in. - 451 lb-in  51 N·m   - 90 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1 1/4 in. - 558 lb-in  63 N·m   - 72 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1 1/4 in. - 673 lb-in  76 N·m   - 60 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - Hollow Shaft - - 1 1/4 in. - 894 lb-in  101 N·m   - 45 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - Hollow Shaft - - 1 1/4 in. - 1124 lb-in  127 N·m   - 36 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - Hollow Shaft - - 1 1/4 in. - 1354 lb-in  153 N·m   - 30 - Power-Off Activated, Spring Close - IP65 $1,784.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in  193 N·m   - 22.5 - - IP65 $1,713.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in  241 N·m   - 18 - - IP65 $1,943.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in  290 N·m   - 15 - - IP65 $1,713.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in  386 N·m   - 11.2 - - IP65 $1,938.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in  481 N·m   - 9 - - IP65 $1,713.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in  554 N·m   - 7.5 - - IP65 $1,955.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in  193 N·m   - 22.5 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in  241 N·m   - 18 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in  290 N·m   - 15 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in  386 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in  481 N·m   - 9 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in  554 N·m   - 7.5 - Power-Off Activated, Spring Close - IP65 $2,385.00 Add To Cart
Request Quote
351 - 375 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved