Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | ||||||||||||||
H2L40M100-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2248 lb-in 254 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 1797 lb-in 203 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M240-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5390 lb-in 609 N·m | Rated Speed (rpm) - 7.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M160-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3593 lb-in 406 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M120-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2690 lb-in 304 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M100-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2248 lb-in 254 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40M80-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 1797 lb-in 203 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H240-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5390 lb-in 609 N·m | Rated Speed (rpm) - 7.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H200-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H160-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3593 lb-in 406 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H120-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2690 lb-in 304 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H100-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2248 lb-in 254 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H80-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 1797 lb-in 203 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H240-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 5390 lb-in 609 N·m | Rated Speed (rpm) - 7.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H200-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 4487 lb-in 507 N·m | Rated Speed (rpm) - 9 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H160-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 160 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 3593 lb-in 406 N·m | Rated Speed (rpm) - 11.2 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H120-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 120 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2690 lb-in 304 N·m | Rated Speed (rpm) - 15 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H100-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 2248 lb-in 254 N·m | Rated Speed (rpm) - 18 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
H2L40H80-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 80 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 5/8 in. | Rated Torque - 1797 lb-in 203 N·m | Rated Speed (rpm) - 22.5 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,814.00 |
Add To Cart
Request Quote |
G3F40S5-WB22TAVEN | Frame Size - | Output Power - 3 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Flange Mount | Shaft Arrangement - | Output Shaft Diameter - 1-5/8 in. | Rated Torque - 494 lb-in 55.8 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,793.00 |
Add To Cart
Request Quote |
F3S35S60-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 60 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1354 lb-in 153 N·m | Rated Speed (rpm) - 30 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S40-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 40 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 894 lb-in 101 N·m | Rated Speed (rpm) - 45 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S30-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 673 lb-in 76 N·m | Rated Speed (rpm) - 60 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |