Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

251 - 275 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 633 lb-in  71.5 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 946 lb-in  107 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1265 lb-in  143 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1584 lb-in  179 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 1899 lb-in  214.6 N·m   - 60 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 2451 lb-in  277 N·m   - 45 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 3061 lb-in  345.8 N·m   - 36 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1-5/8 in. - 3672 lb-in  415 N·m   - 30 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 2 in. - 4899 lb-in  553.5 N·m   - 22.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Right Shaft - 2 in. - 6121 lb-in  691.6 N·m   - 18 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Right Shaft - 2 in. - 7343 lb-in  829.6 N·m   - 15 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Right Shaft - 2 in. - 9797 lb-in  1106.9 N·m   - 11.2 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Right Shaft - 2 in. - 10838 lb-in  1224.5 N·m   - 9 - - IP65 Request Quote Add To Cart
Request Quote
- - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Right Shaft - 2 in. - 10838 lb-in  1224.5 N·m   - 7.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - Hollow Shaft - - 1-3/8 in. - 451 lb-in  51 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 7 :1 - Hollow Shaft - - 1-3/8 in. - 672 lb-in  75.9 N·m   - 240 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - Hollow Shaft - - 1-3/8 in. - 902 lb-in  101.9 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 12 :1 - Hollow Shaft - - 1-3/8 in. - 1115 lb-in  126 N·m   - 144 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - Hollow Shaft - - 1-3/8 in. - 1345 lb-in  152 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - Hollow Shaft - - 1-3/8 in. - 1796 lb-in  202.9 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - Hollow Shaft - - 1-3/8 in. - 2247 lb-in  254 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - Hollow Shaft - - 1-3/8 in. - 2699 lb-in  304.9 N·m   - 60 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1-5/8 in. - 494 lb-in  55.8 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1-5/8 in. - 980 lb-in  110.7 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
251 - 275 of 657 | Results Per Page | View | Unit of Measure
« 11 12 13 14 15 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved