Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

376 - 400 of 657 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - Hollow Shaft - - 1 3/8 in. - 1708 lb-in  193 N·m   - 22.5 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - Hollow Shaft - - 1 3/8 in. - 2133 lb-in  241 N·m   - 18 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - Hollow Shaft - - 1 3/8 in. - 2567 lb-in  290 N·m   - 15 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - Hollow Shaft - - 1 3/8 in. - 3416 lb-in  386 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - Hollow Shaft - - 1 3/8 in. - 4257 lb-in  481 N·m   - 9 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - Hollow Shaft - - 1 3/8 in. - 4903 lb-in  554 N·m   - 7.5 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - 124 lb-in  14 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - 124 lb-in  14 N·m   - 360 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 248 lb-in  28 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 248 lb-in  28 N·m   - 180 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 372 lb-in  42 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 372 lb-in  42 N·m   - 120 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 487 lb-in  55 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 487 lb-in  55 N·m   - 90 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 611 lb-in  69 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Flange Mount - - 1 1/8 in. - 611 lb-in  69 N·m   - 72 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Foot Mount - - 1 1/8 in. - 124 lb-in  14 N·m   - 360 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - Flange Mount - - 1 1/8 in. - 124 lb-in  14 N·m   - 360 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Foot Mount - - 1 1/8 in. - 248 lb-in  28 N·m   - 180 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - Flange Mount - - 1 1/8 in. - 248 lb-in  28 N·m   - 180 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Foot Mount - - 1 1/8 in. - 372 lb-in  42 N·m   - 120 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - Flange Mount - - 1 1/8 in. - 372 lb-in  42 N·m   - 120 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Foot Mount - - 1 1/8 in. - 487 lb-in  55 N·m   - 90 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - Flange Mount - - 1 1/8 in. - 487 lb-in  55 N·m   - 90 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - Foot Mount - - 1 1/8 in. - 611 lb-in  69 N·m   - 72 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
376 - 400 of 657 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved