Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

451 - 475 of 657 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1 5/8 in. - 2372 lb-in  268 N·m   - 18 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1 5/8 in. - 2850 lb-in  322 N·m   - 15 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1 5/8 in. - 2850 lb-in  322 N·m   - 15 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1 5/8 in. - 3797 lb-in  429 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1 5/8 in. - 3797 lb-in  429 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1 5/8 in. - 4752 lb-in  537 N·m   - 9 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1 5/8 in. - 4752 lb-in  537 N·m   - 9 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Foot Mount - - 1 5/8 in. - 2372 lb-in  268 N·m   - 18 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - Flange Mount - - 1 5/8 in. - 2372 lb-in  268 N·m   - 18 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Foot Mount - - 1 5/8 in. - 2850 lb-in  322 N·m   - 15 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - Flange Mount - - 1 5/8 in. - 2850 lb-in  322 N·m   - 15 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Foot Mount - - 1 5/8 in. - 3797 lb-in  429 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - Flange Mount - - 1 5/8 in. - 3797 lb-in  429 N·m   - 11.2 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Foot Mount - - 1 5/8 in. - 4752 lb-in  537 N·m   - 9 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - Flange Mount - - 1 5/8 in. - 4752 lb-in  537 N·m   - 9 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 300 :1 - Foot Mount - - 2 in. - 6345 lb-in  717 N·m   - 6 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 300 :1 - Flange Mount - - 2 in. - 6345 lb-in  717 N·m   - 6 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 375 :1 - Foot Mount - - 2 in. - 7938 lb-in  897 N·m   - 4.8 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 375 :1 - Flange Mount - - 2 in. - 7938 lb-in  897 N·m   - 4.8 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 450 :1 - Foot Mount - - 2 in. - 9540 lb-in  1078 N·m   - 4 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 450 :1 - Flange Mount - - 2 in. - 9540 lb-in  1078 N·m   - 4 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 300 :1 - Foot Mount - - 2 in. - 6345 lb-in  717 N·m   - 6 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 300 :1 - Flange Mount - - 2 in. - 6345 lb-in  717 N·m   - 6 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 375 :1 - Foot Mount - - 2 in. - 7938 lb-in  897 N·m   - 4.8 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 375 :1 - Flange Mount - - 2 in. - 7938 lb-in  897 N·m   - 4.8 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
451 - 475 of 657 | Results Per Page | View | Unit of Measure
« 16 17 18 19 20 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved