Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.

601 - 625 of 657 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  
Clear Filter

Output Power

  • 3/4 HP
  • 1/2 HP
  • 1 HP
  • 2 HP
  • 3 HP

Voltage (VAC)

  • Three-Phase 200/220/230 VAC
  • Three-Phase 460 VAC

Shaft/Gear Type

  • Parallel Shaft Gearhead
  • Right-Angle Solid Shaft Gearhead
  • Right-Angle Hollow Shaft Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 7
  • 10
  • 12
  • 15
  • 20
  • 25
  • 30
  • 40
  • 50
  • 60
  • 80
  • 100
  • 160
  • 120
  • 200
  • 240
  • 300
  • 375
  • 450

Mount

  • Flange Mount
  • Foot Mount
  • Hollow Shaft

Shaft Arrangement

  • Right Shaft
  • Left Shaft
  • Double Shaft

Electromagnetic Brake

  • Equipped
  • Not Equipped

Degree of Protection

  • IP65

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Mount

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Degree of Protection

Web Price

Add To Cart / Contact Sales
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 115 lb-in  13 N·m   - 360 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 230 lb-in  26 N·m   - 180 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 354 lb-in  40 N·m   - 120 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 469 lb-in  53 N·m   - 90 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 575 lb-in  65 N·m   - 72 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 690 lb-in  78 N·m   - 60 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 929 lb-in  105 N·m   - 45 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 1159 lb-in  131 N·m   - 36 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 1398 lb-in  158 N·m   - 30 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 115 lb-in  13 N·m   - 360 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 230 lb-in  26 N·m   - 180 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 354 lb-in  40 N·m   - 120 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 469 lb-in  53 N·m   - 90 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 575 lb-in  65 N·m   - 72 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 690 lb-in  78 N·m   - 60 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 929 lb-in  105 N·m   - 45 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 1159 lb-in  131 N·m   - 36 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Foot Mount - Right Shaft - 1 1/4 in. - 1398 lb-in  158 N·m   - 30 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 1797 lb-in  203 N·m   - 22.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 2248 lb-in  254 N·m   - 18 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 2690 lb-in  304 N·m   - 15 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 3593 lb-in  406 N·m   - 11.2 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 4487 lb-in  507 N·m   - 9 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 5390 lb-in  609 N·m   - 7.5 - - IP65 Request Quote Add To Cart
Request Quote
- - 3/4 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Foot Mount - Right Shaft - 1 5/8 in. - 1797 lb-in  203 N·m   - 22.5 - Power-Off Activated, Spring Close - IP65 Request Quote Add To Cart
Request Quote
601 - 625 of 657 | Results Per Page | View | Unit of Measure
« 21 22 23 24 25 »  

 

©2025 - ORIENTAL MOTOR USA CORP. - All Rights Reserved