Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Mount |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Degree of Protection |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S55S240-WB15TAVEN | Frame Size - | Output Power - 2 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 240 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 2 in. | Rated Torque - 11185 lb-in 1264 N·m | Rated Speed (rpm) - 7.5 | Brake Type - | Degree of Protection - IP65 | Request Quote |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,359.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1124 lb-in 127 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
H2L32B5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,298.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,449.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
F3S35S5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Hollow Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Hollow Shaft | Shaft Arrangement - | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,784.00 |
Add To Cart
Request Quote |
H2L32M5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,202.00 |
Add To Cart
Request Quote |
H2L32M5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32M5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32B5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,644.00 |
Add To Cart
Request Quote |
H2L32B5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,644.00 |
Add To Cart
Request Quote |
H2L32H5-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - | Degree of Protection - IP65 | $1,207.00 |
Add To Cart
Request Quote |
H2L32H5-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32H5-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 115 lb-in 13 N·m | Rated Speed (rpm) - 360 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32H50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,121.00 |
Add To Cart
Request Quote |
H2L32H50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32B50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,644.00 |
Add To Cart
Request Quote |
H2L32B50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,644.00 |
Add To Cart
Request Quote |
H2L32M50-WB05TAVEV4 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32M50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,119.00 |
Add To Cart
Request Quote |
H2L32H50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Left Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32M50-WB05TAVEV2 | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Right Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - Power-Off Activated, Spring Close | Degree of Protection - IP65 | $1,577.00 |
Add To Cart
Request Quote |
H2L32B50-WB05TAVEN | Frame Size - | Output Power - 3/4 HP | Voltage (VAC) - Three-Phase 208/230/460 VAC | Shaft/Gear Type - Right-Angle Solid Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Mount - Foot Mount | Shaft Arrangement - Double Shaft | Output Shaft Diameter - 1 1/4 in. | Rated Torque - 1159 lb-in 131 N·m | Rated Speed (rpm) - 36 | Brake Type - | Degree of Protection - IP65 | $1,194.00 |
Add To Cart
Request Quote |