---|---|---|---|---|---|---|---|---|---|
BXM5120M-GFS / GFS5G5FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Equipped | $1,448.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G5 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Equipped | $1,309.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G5FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15 lb-in1.7 N·m | Electromagnetic Brake - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G5 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 15.9 lb-in1.8 N·m | Electromagnetic Brake - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | $1,599.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | $1,477.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G5FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Not Equipped | $1,351.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G5 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Not Equipped | $1,229.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G5 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | $1,356.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G5 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | $1,112.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G5 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Equipped | $1,330.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G5 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | $1,086.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G5FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | $1,341.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G5 / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | $1,213.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G5FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | $1,124.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G5 / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | $996.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G5FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Equipped | $1,314.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G5 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Equipped | $1,186.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G5FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.5 lb-in0.85 N·m | Electromagnetic Brake - Not Equipped | $1,097.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G5 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 7.9 lb-in0.9 N·m | Electromagnetic Brake - Not Equipped | $969.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G5FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | $1,238.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G5 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Equipped | $1,154.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Not Equipped | $1,022.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G5 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.90 lb-in0.45 N·m | Electromagnetic Brake - Not Equipped | $938.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G5FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 3.5 lb-in0.4 N·m | Electromagnetic Brake - Equipped | $1,212.00 |
Add To Cart
Request Quote |