The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

251 - 275 of 296 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
BXM5120M-GFS / GFS5G50 / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in17.2 N·m - Equipped $1,321.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G100 / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in30 N·m - Equipped $1,321.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G200 / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in30 N·m - Equipped $1,332.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G5FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in1.7 N·m - Equipped $1,448.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G10FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in3.4 N·m - Equipped $1,448.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G15FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in5.1 N·m - Equipped $1,448.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G20FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in6.8 N·m - Equipped $1,448.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G30FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in10.2 N·m - Equipped $1,459.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G50FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 150 lb-in17 N·m - Equipped $1,459.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G100FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 300 lb-in34 N·m - Equipped $1,459.00 Add To Cart
Request Quote
BXM5120M-GFS / GFS5G200FR / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in68 N·m - Equipped $1,473.00 Add To Cart
Request Quote
BXM5120M-A2 / BXSD120-A2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 3.5 lb-in0.4 N·m - Equipped $1,122.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G5 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 5 :1 - 15.9 lb-in1.8 N·m - Not Equipped $1,063.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G10 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 10 :1 - 31 lb-in3.6 N·m - Not Equipped $1,063.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G15 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 15 :1 - 47 lb-in5.4 N·m - Not Equipped $1,063.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G20 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 20 :1 - 63 lb-in7.2 N·m - Not Equipped $1,063.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G30 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 30 :1 - 91 lb-in10.3 N·m - Not Equipped $1,075.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G50 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 152 lb-in17.2 N·m - Not Equipped $1,075.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G100 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 260 lb-in30 N·m - Not Equipped $1,075.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G200 / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 260 lb-in30 N·m - Not Equipped $1,086.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G5FR / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 15 lb-in1.7 N·m - Not Equipped $1,202.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G10FR / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 30 lb-in3.4 N·m - Not Equipped $1,202.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G15FR / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 45 lb-in5.1 N·m - Not Equipped $1,202.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G20FR / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 60 lb-in6.8 N·m - Not Equipped $1,202.00 Add To Cart
Request Quote
BXM5120-GFS / GFS5G30FR / BXSD120-C2 - 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 90 lb-in10.2 N·m - Not Equipped $1,213.00 Add To Cart
Request Quote
251 - 275 of 296 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved