The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.

126 - 150 of 296 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
BXM460M-GFS / GFS4G100 / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 141 lb-in16 N·m - Equipped $1,222.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G200 / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 141 lb-in16 N·m - Equipped $1,233.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G5FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 7.5 lb-in0.85 N·m - Equipped $1,341.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G10FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 15 lb-in1.7 N·m - Equipped $1,341.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G15FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 23 lb-in2.6 N·m - Equipped $1,341.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G20FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 30 lb-in3.4 N·m - Equipped $1,341.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G30FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 45 lb-in5.1 N·m - Equipped $1,356.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G50FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 75 lb-in8.50 N·m - Equipped $1,356.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G100FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 150 lb-in17 N·m - Equipped $1,356.00 Add To Cart
Request Quote
BXM460M-GFS / GFS4G200FR / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 300 lb-in34 N·m - Equipped $1,368.00 Add To Cart
Request Quote
BXM460M-A2 / BXSD60-C2 - 3.15 in.80 mm - 60 W (1/12 HP) - Single-Phase, Three-Phase 200-240 VAC - Round Shaft (No Gearhead) - - 1.75 lb-in0.20 N·m - Equipped $1,058.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G5 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 25 lb-in2.9 N·m - Not Equipped $1,086.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G10 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 52 lb-in5.9 N·m - Not Equipped $1,086.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G15 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 77 lb-in8.8 N·m - Not Equipped $1,086.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G20 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 103 lb-in11.70 N·m - Not Equipped $1,086.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G30 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 148 lb-in16.80 N·m - Not Equipped $1,097.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G50 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 240 lb-in28 N·m - Not Equipped $1,097.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G100 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 460 lb-in52.7 N·m - Not Equipped $1,114.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G200 / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Not Equipped $1,114.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G10FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 48 lb-in5.50 N·m - Not Equipped $1,208.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G15FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 73 lb-in8.3 N·m - Not Equipped $1,208.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G20FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 98 lb-in11.1 N·m - Not Equipped $1,208.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G30FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 146 lb-in16.60 N·m - Not Equipped $1,220.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G50FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 240 lb-in27.60 N·m - Not Equipped $1,220.00 Add To Cart
Request Quote
BXM6200-GFS / GFS6G100FR / BXSD200-A2 - 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in55.30 N·m - Not Equipped $1,220.00 Add To Cart
Request Quote
126 - 150 of 296 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved