---|---|---|---|---|---|---|---|---|---|
BXM6200-GFS / GFS6G30 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 148 lb-in16.80 N·m | Electromagnetic Brake - Not Equipped | $1,123.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G30FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | $1,220.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G30FR / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 146 lb-in16.60 N·m | Electromagnetic Brake - Not Equipped | $1,246.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G5 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | $1,086.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G5 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 5 :1 | Rated Torque - 25 lb-in2.9 N·m | Electromagnetic Brake - Not Equipped | $1,112.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G50 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in28 N·m | Electromagnetic Brake - Not Equipped | $1,097.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G50 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in28 N·m | Electromagnetic Brake - Not Equipped | $1,123.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G50FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Not Equipped | $1,220.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G50FR / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 240 lb-in27.60 N·m | Electromagnetic Brake - Not Equipped | $1,246.00 |
Add To Cart
Request Quote |
BXM6200M-A / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Equipped | $1,112.00 |
Add To Cart
Request Quote |
BXM6200M-A / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Round Shaft (No Gearhead) | Gear Ratio (X:1) - | Rated Torque - 5.75 lb-in0.65 N·m | Electromagnetic Brake - Equipped | $1,138.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G10 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | $1,330.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G10 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 52 lb-in5.9 N·m | Electromagnetic Brake - Equipped | $1,356.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | $1,358.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | $1,384.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | $1,464.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100FR / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | $1,490.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G10FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | $1,452.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G10FR / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 48 lb-in5.50 N·m | Electromagnetic Brake - Equipped | $1,478.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G15 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | $1,330.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G15 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 77 lb-in8.8 N·m | Electromagnetic Brake - Equipped | $1,356.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G15FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | $1,452.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G15FR / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 73 lb-in8.3 N·m | Electromagnetic Brake - Equipped | $1,478.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G20 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | $1,330.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G20 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 103 lb-in11.70 N·m | Electromagnetic Brake - Equipped | $1,356.00 |
Add To Cart
Request Quote |