The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
Sort by
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in55.30 N·m - Not Equipped $1,220.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in55.30 N·m - Equipped $1,490.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 480 lb-in55.30 N·m - Not Equipped $1,246.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Equipped $1,611.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 480 lb-in55.30 N·m - Not Equipped $1,363.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in55.90 N·m - Not Equipped $1,240.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 50 :1 - 490 lb-in55.90 N·m - Equipped $1,488.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in68 N·m - Not Equipped $1,199.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in68 N·m - Not Equipped $1,227.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in68 N·m - Equipped $1,473.00 Add To Cart
Request Quote
- 3.54 in.90 mm - 120 W (1/6 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 600 lb-in68 N·m - Equipped $1,501.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in70 N·m - Equipped $1,505.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Equipped $1,505.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 100 :1 - 610 lb-in70 N·m - Not Equipped $1,257.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Not Equipped $1,257.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Equipped $1,384.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase, Three-Phase 200-240 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Not Equipped $1,140.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Not Equipped $1,114.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 200 W (1/4 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 610 lb-in70 N·m - Equipped $1,358.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Not Equipped $1,363.00 Add To Cart
Request Quote
- 4.09 in.104 mm - 400 W (1/2 HP) - Single-Phase, Three-Phase 200-240 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 970 lb-in110 N·m - Equipped $1,611.00 Add To Cart
Request Quote
276 - 296 of 296 | Results Per Page | View | Unit of Measure
« 11 12 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved