The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
1 - 25 of 296 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  
Clear Filter

Output Power

  • 30 W (1/25 HP)
  • 60 W (1/12 HP)
  • 120 W (1/6 HP)
  • 200 W (1/4 HP)
  • 400 W (1/2 HP)

Power Supply

  • Single-Phase 100-120 VAC
  • Single-Phase, Three-Phase 200-240 VAC

Shaft/Gear Type

  • Round Shaft (No Gearhead)
  • Parallel Shaft Gearhead
  • Hollow Shaft Flat Gearhead

Gear Ratio (X:1) (:1)

  • 5
  • 10
  • 15
  • 20
  • 30
  • 50
  • 100
  • 200

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Motor Frame Size

Output Power

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 3.90 lb-in0.45 N·m - Not Equipped $912.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 7.9 lb-in0.9 N·m - Not Equipped $912.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 12.3 lb-in1.4 N·m - Not Equipped $912.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 15.9 lb-in1.8 N·m - Not Equipped $912.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 23 lb-in2.6 N·m - Not Equipped $922.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 38 lb-in4.3 N·m - Not Equipped $922.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 53 lb-in6 N·m - Not Equipped $922.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 53 lb-in6 N·m - Not Equipped $932.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 5 :1 - 3.5 lb-in0.4 N·m - Not Equipped $999.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 10 :1 - 7.5 lb-in0.85 N·m - Not Equipped $999.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 15 :1 - 11.5 lb-in1.3 N·m - Not Equipped $999.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 20 :1 - 15 lb-in1.7 N·m - Not Equipped $999.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 30 :1 - 23 lb-in2.6 N·m - Not Equipped $1,013.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 50 :1 - 38 lb-in4.3 N·m - Not Equipped $1,013.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 100 :1 - 75 lb-in8.5 N·m - Not Equipped $1,013.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Hollow Shaft Flat Gearhead - 200 :1 - 150 lb-in17 N·m - Not Equipped $1,029.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Round Shaft (No Gearhead) - - 0.89 lb-in0.10 N·m - Not Equipped $773.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 5 :1 - 3.90 lb-in0.45 N·m - Equipped $1,130.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 10 :1 - 7.9 lb-in0.9 N·m - Equipped $1,130.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 15 :1 - 12.3 lb-in1.4 N·m - Equipped $1,130.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 20 :1 - 15.9 lb-in1.8 N·m - Equipped $1,130.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 30 :1 - 23 lb-in2.6 N·m - Equipped $1,140.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 50 :1 - 38 lb-in4.3 N·m - Equipped $1,140.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 100 :1 - 53 lb-in6 N·m - Equipped $1,140.00 Add To Cart
Request Quote
- 2.36 in.60 mm - 30 W (1/25 HP) - Single-Phase 100-120 VAC - Parallel Shaft Gearhead - 200 :1 - 53 lb-in6 N·m - Equipped $1,150.00 Add To Cart
Request Quote
1 - 25 of 296 | Results Per Page | View | Unit of Measure
 1 2 3 4 5 »  

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved