Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
The BXII Series brushless DC motor and driver packages offer high performance and high function, up to 4,000 r/min, for a wide range of applications. The driver is user friendly with easy wiring, data setting and LED display on the front panel and is compact and easy to mount.
Output Power
- 30 W (1/25 HP)
- 60 W (1/12 HP)
- 120 W (1/6 HP)
- 200 W (1/4 HP)
- 400 W (1/2 HP)
Power Supply
- Single-Phase 100-120 VAC
- Single-Phase, Three-Phase 200-240 VAC
Shaft/Gear Type
- Round Shaft (No Gearhead)
- Parallel Shaft Gearhead
- Hollow Shaft Flat Gearhead
Gear Ratio (X:1) (:1)
- 5
- 10
- 15
- 20
- 30
- 50
- 100
- 200
Electromagnetic Brake
- Equipped
- Not Equipped
Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
![]() | |||||||||
BXM460-5 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in0.9 N·m | - Not Equipped | $816.00 |
Add To Cart
Request Quote |
BXM460-10 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in1.8 N·m | - Not Equipped | $816.00 |
Add To Cart
Request Quote |
BXM460-15 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in2.7 N·m | - Not Equipped | $816.00 |
Add To Cart
Request Quote |
BXM460-20 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in3.6 N·m | - Not Equipped | $816.00 |
Add To Cart
Request Quote |
BXM460-30 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in5.2 N·m | - Not Equipped | $824.00 |
Add To Cart
Request Quote |
BXM460-50 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in8.6 N·m | - Not Equipped | $824.00 |
Add To Cart
Request Quote |
BXM460-100 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in16 N·m | - Not Equipped | $824.00 |
Add To Cart
Request Quote |
BXM460-200 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in16 N·m | - Not Equipped | $834.00 |
Add To Cart
Request Quote |
BXM460-5FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 5 :1 | - 7.5 lb-in0.85 N·m | - Not Equipped | $908.00 |
Add To Cart
Request Quote |
BXM460-10FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 10 :1 | - 15 lb-in1.7 N·m | - Not Equipped | $908.00 |
Add To Cart
Request Quote |
BXM460-15FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 15 :1 | - 23 lb-in2.6 N·m | - Not Equipped | $908.00 |
Add To Cart
Request Quote |
BXM460-20FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 20 :1 | - 30 lb-in3.4 N·m | - Not Equipped | $908.00 |
Add To Cart
Request Quote |
BXM460-30FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 30 :1 | - 45 lb-in5.1 N·m | - Not Equipped | $920.00 |
Add To Cart
Request Quote |
BXM460-50FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 50 :1 | - 75 lb-in8.5 N·m | - Not Equipped | $920.00 |
Add To Cart
Request Quote |
BXM460-100FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 100 :1 | - 150 lb-in17 N·m | - Not Equipped | $920.00 |
Add To Cart
Request Quote |
BXM460-200FR / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Hollow Shaft Flat Gearhead | - 200 :1 | - 300 lb-in34 N·m | - Not Equipped | $932.00 |
Add To Cart
Request Quote |
BXM460-A2 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Round Shaft (No Gearhead) | - | - 1.75 lb-in0.20 N·m | - Not Equipped | $675.00 |
Add To Cart
Request Quote |
BXM460M-5 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 7.9 lb-in0.9 N·m | - Equipped | $995.00 |
Add To Cart
Request Quote |
BXM460M-10 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 10 :1 | - 15.9 lb-in1.8 N·m | - Equipped | $995.00 |
Add To Cart
Request Quote |
BXM460M-15 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 23 lb-in2.7 N·m | - Equipped | $995.00 |
Add To Cart
Request Quote |
BXM460M-20 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 20 :1 | - 31 lb-in3.6 N·m | - Equipped | $995.00 |
Add To Cart
Request Quote |
BXM460M-30 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 lb-in5.2 N·m | - Equipped | $1,003.00 |
Add To Cart
Request Quote |
BXM460M-50 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 76 lb-in8.6 N·m | - Equipped | $1,003.00 |
Add To Cart
Request Quote |
BXM460M-100 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 141 lb-in16 N·m | - Equipped | $1,003.00 |
Add To Cart
Request Quote |
BXM460M-200 / BXSD60-A2 | - 3.15 in.80 mm | - 60 W (1/12 HP) | - Single-Phase 100-120 VAC | - Parallel Shaft Gearhead | - 200 :1 | - 141 lb-in16 N·m | - Equipped | $1,013.00 |
Add To Cart
Request Quote |