---|---|---|---|---|---|---|---|---|---|
BXM5120-GFS / GFS5G100 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | $1,047.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G200 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | $1,058.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G100 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | $1,321.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G200 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | $1,332.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G100 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | $1,349.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G200 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Equipped | $1,360.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G100 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | $1,075.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G200 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 260 lb-in30 N·m | Electromagnetic Brake - Not Equipped | $1,086.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G30FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Not Equipped | $1,363.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G30FR / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.20 N·m | Electromagnetic Brake - Equipped | $1,611.00 |
Add To Cart
Request Quote |
BXM6400M-GFS / GFS6G30 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Equipped | $1,488.00 |
Add To Cart
Request Quote |
BXM6400-GFS / GFS6G30 / BXSD400-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 400 W (1/2 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 290 lb-in33.50 N·m | Electromagnetic Brake - Not Equipped | $1,240.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G100FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | $1,185.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G100FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | $1,459.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G100FR / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | $1,213.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G200FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | $1,368.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G200FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | $1,151.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G200FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | $1,341.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G200FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 200 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Not Equipped | $1,124.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G100FR / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 300 lb-in34 N·m | Electromagnetic Brake - Equipped | $1,487.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | $1,384.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Equipped | $1,358.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G100 / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | $1,114.00 |
Add To Cart
Request Quote |
BXM6200-GFS / GFS6G100 / BXSD200-C2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 460 lb-in52.7 N·m | Electromagnetic Brake - Not Equipped | $1,140.00 |
Add To Cart
Request Quote |
BXM6200M-GFS / GFS6G100FR / BXSD200-A2 | Motor Frame Size - 4.09 in.104 mm | Output Power - 200 W (1/4 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 100 :1 | Rated Torque - 480 lb-in55.30 N·m | Electromagnetic Brake - Equipped | $1,464.00 |
Add To Cart
Request Quote |