Item # |
Motor Frame Size |
Output Power |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque |
Electromagnetic Brake |
Web Price |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|
BXM460-GFS / GFS4G20FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Not Equipped | $1,097.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G10FR / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 30 lb-in3.4 N·m | Electromagnetic Brake - Equipped | $1,476.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G20 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | $969.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G20 / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | $1,186.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G20 / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | $996.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G20 / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 20 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | $1,213.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G10 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | $1,063.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G10 / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | $1,337.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G10 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Equipped | $1,309.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G10 / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 10 :1 | Rated Torque - 31 lb-in3.6 N·m | Electromagnetic Brake - Not Equipped | $1,035.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $1,011.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $922.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G50FR / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | $1,227.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G50 / BXSD30-A2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | $1,138.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $1,037.00 |
Add To Cart
Request Quote |
BXM230-GFS / GFS2G50 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Not Equipped | $948.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G50FR / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | $1,253.00 |
Add To Cart
Request Quote |
BXM230M-GFS / GFS2G50 / BXSD30-C2 | Motor Frame Size - 2.36 in.60 mm | Output Power - 30 W (1/25 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Parallel Shaft Gearhead | Gear Ratio (X:1) - 50 :1 | Rated Torque - 38 lb-in4.3 N·m | Electromagnetic Brake - Equipped | $1,164.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G30FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | $1,356.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G30FR / BXSD60-C2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | $1,139.00 |
Add To Cart
Request Quote |
BXM460M-GFS / GFS4G30FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | $1,329.00 |
Add To Cart
Request Quote |
BXM460-GFS / GFS4G30FR / BXSD60-A2 | Motor Frame Size - 3.15 in.80 mm | Output Power - 60 W (1/12 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 30 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | $1,112.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G15FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | $1,174.00 |
Add To Cart
Request Quote |
BXM5120-GFS / GFS5G15FR / BXSD120-C2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase, Three-Phase 200-240 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Not Equipped | $1,202.00 |
Add To Cart
Request Quote |
BXM5120M-GFS / GFS5G15FR / BXSD120-A2 | Motor Frame Size - 3.54 in.90 mm | Output Power - 120 W (1/6 HP) | Power Supply - Single-Phase 100-120 VAC | Shaft/Gear Type - Hollow Shaft Flat Gearhead | Gear Ratio (X:1) - 15 :1 | Rated Torque - 45 lb-in5.1 N·m | Electromagnetic Brake - Equipped | $1,448.00 |
Add To Cart
Request Quote |