Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PKP569FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP569FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 3.33 in.84.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 290 oz-in2.1 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 2.2 in.56 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 163 oz-in1.15 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP564FN24A2 / CVD524BR-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP564FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP546N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP546N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP546N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP546N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP545N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP545N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP545N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP545N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP544N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP544N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP544N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP544N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP543N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |