Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PKP543N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP543N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP543N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP525N12B / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP525N12B / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP525N12A / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP525N12A / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP523N12B / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP523N12B / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double |
Add To Cart
Request Quote |
PKP523N12A / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |
PKP523N12A / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single |
Add To Cart
Request Quote |