Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
Envia-nos um email:
As informações abaixo estão em inglês
Shop CVK Series SC Speed Control Stepper Motor and Driver Packages
CVK Series SC Speed Control Stepper Motor and Driver Packages
CVK Series Speed Control Stepper Motors and Drivers
1 2
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
Frame Size (mm)
- 28
- 42
- 60
Motor Length (in.)
- 1.26
- 1.3
- 1.54
- 1.73
- 1.85
- 2.03
- 2.2
- 2.32
- 3.33
Motor Length (mm)
- 32
- 33
- 39
- 44
- 47
- 51.5
- 56
- 59
- 84.5
Driver
- Board Type
- Board Type - Right Angle Connectors
Gear Type
- No Gearhead
Shaft
- Single
- Double
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PKP523N12A / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP523N12A / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP523N12B / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP523N12B / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 1.26 in.32 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 7.3 oz-in0.052 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP525N12A / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP525N12A / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP525N12B / CVD512B-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP525N12B / CVD512BR-KSC | Frame Size - 1.1 in28 mm | Motor Length - 2.03 in.51.5 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 12.9 oz-in0.091 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP543N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP543N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP543N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP543N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.3 in.33 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 31 oz-in0.22 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP544N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP544N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP544N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP544N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.54 in.39 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 42 oz-in0.3 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP545N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP545N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP545N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP545N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 1.85 in.47 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 52 oz-in0.37 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP546N18A2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP546N18A2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
PKP546N18B2 / CVD518B-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP546N18B2 / CVD518BR-KSC | Frame Size - 1.65 in42 mm | Motor Length - 2.32 in.59 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 71 oz-in0.5 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Double | Request Quote |
PKP564FN24A2 / CVD524B-KSC | Frame Size - 2.36 in60 mm | Motor Length - 1.73 in.44 mm |
Speed-Torque Characteristics
|
Max. Holding Torque - 93 oz-in0.66 N·m | Speed Setting Range - 0.02 to 600 r/min | Power Supply - 24 VDC | Shaft/Gear Type - Round Shaft with Flat (No Gearhead) | Gear Ratio (X:1) - | Shaft - Single | Request Quote |
1 2