Oriental Motor offers a wide range of motion control products to meet a wide range of applications, select the appropriate application type below.
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
Support: 1-800-468-3982 Sales: 1-800-448-6935
Free Shipping for Online Orders. Terms and conditions apply.
1 2
Clear
Filter
Frame Size (in)
- 1.1
- 1.65
- 2.36
Frame Size (mm)
- 28
- 42
- 60
Motor Length (in.)
- 1.26
- 1.3
- 1.54
- 1.73
- 1.85
- 2.03
- 2.2
- 2.32
- 3.33
Motor Length (mm)
- 32
- 33
- 39
- 44
- 47
- 51.5
- 56
- 59
- 84.5
Driver
- Board Type
- Board Type - Right Angle Connectors
Gear Type
- No Gearhead
Shaft
- Single
- Double
Item # |
Frame Size |
Motor Length |
Speed-Torque Characteristics |
Max. Holding Torque |
Speed Setting Range |
Power Supply |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Add To Cart / Contact Sales |
---|---|---|---|---|---|---|---|---|---|---|
PKP564FN24A2 / CVD524BR-KSC | - 2.36 in60 mm | - 1.73 in.44 mm |
![]() |
- 93 oz-in0.66 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524B-KSC | - 2.36 in60 mm | - 1.73 in.44 mm |
![]() |
- 93 oz-in0.66 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
PKP564FN24B2 / CVD524BR-KSC | - 2.36 in60 mm | - 1.73 in.44 mm |
![]() |
- 93 oz-in0.66 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524B-KSC | - 2.36 in60 mm | - 2.2 in.56 mm |
![]() |
- 163 oz-in1.15 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
Add To Cart
Request Quote |
PKP566FN24A2 / CVD524BR-KSC | - 2.36 in60 mm | - 2.2 in.56 mm |
![]() |
- 163 oz-in1.15 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524B-KSC | - 2.36 in60 mm | - 2.2 in.56 mm |
![]() |
- 163 oz-in1.15 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
PKP566FN24B2 / CVD524BR-KSC | - 2.36 in60 mm | - 2.2 in.56 mm |
![]() |
- 163 oz-in1.15 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524B-KSC | - 2.36 in60 mm | - 3.33 in.84.5 mm |
![]() |
- 290 oz-in2.1 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
Add To Cart
Request Quote |
PKP569FN24A2 / CVD524BR-KSC | - 2.36 in60 mm | - 3.33 in.84.5 mm |
![]() |
- 290 oz-in2.1 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Single |
Add To Cart
Request Quote |
PKP569FN24B2 / CVD524B-KSC | - 2.36 in60 mm | - 3.33 in.84.5 mm |
![]() |
- 290 oz-in2.1 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
PKP569FN24B2 / CVD524BR-KSC | - 2.36 in60 mm | - 3.33 in.84.5 mm |
![]() |
- 290 oz-in2.1 N·m | - 0.02 to 600 r/min | - 24 VDC | - Round Shaft with Flat (No Gearhead) | - | - Double |
Add To Cart
Request Quote |
1 2