CVK Series Speed Control Stepper Motors and Drivers
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Frame Size (in)

  • 1.1
  • 1.65
  • 2.36

Frame Size (mm)

  • 28
  • 42
  • 60

Motor Length (in.)

  • 1.26
  • 1.3
  • 1.54
  • 1.73
  • 1.85
  • 2.03
  • 2.2
  • 2.32
  • 3.33

Motor Length (mm)

  • 32
  • 33
  • 39
  • 44
  • 47
  • 51.5
  • 56
  • 59
  • 84.5

Driver

  • Board Type
  • Board Type - Right Angle Connectors

Gear Type

  • No Gearhead

Shaft

  • Single
  • Double

Item #

Frame Size

Motor Length

Speed-Torque Characteristics

Max. Holding Torque

Speed Setting Range

Power Supply

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Add To Cart / Contact Sales
Sort by
- 1.1 in28 mm - 2.03 in.51.5 mm
 
- 12.9 oz-in0.091 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
 
- 12.9 oz-in0.091 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
 
- 12.9 oz-in0.091 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.1 in28 mm - 2.03 in.51.5 mm
 
- 12.9 oz-in0.091 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 2.36 in60 mm - 2.2 in.56 mm
 
- 163 oz-in1.15 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 2.36 in60 mm - 2.2 in.56 mm
 
- 163 oz-in1.15 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 2.36 in60 mm - 2.2 in.56 mm
 
- 163 oz-in1.15 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 2.36 in60 mm - 2.2 in.56 mm
 
- 163 oz-in1.15 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 2.36 in60 mm - 3.33 in.84.5 mm
 
- 290 oz-in2.1 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 2.36 in60 mm - 3.33 in.84.5 mm
 
- 290 oz-in2.1 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 2.36 in60 mm - 3.33 in.84.5 mm
 
- 290 oz-in2.1 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 2.36 in60 mm - 3.33 in.84.5 mm
 
- 290 oz-in2.1 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.3 in.33 mm
 
- 31 oz-in0.22 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.3 in.33 mm
 
- 31 oz-in0.22 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.3 in.33 mm
 
- 31 oz-in0.22 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.3 in.33 mm
 
- 31 oz-in0.22 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.54 in.39 mm
 
- 42 oz-in0.3 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.54 in.39 mm
 
- 42 oz-in0.3 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.54 in.39 mm
 
- 42 oz-in0.3 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.54 in.39 mm
 
- 42 oz-in0.3 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.85 in.47 mm
 
- 52 oz-in0.37 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.85 in.47 mm
 
- 52 oz-in0.37 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
- 1.65 in42 mm - 1.85 in.47 mm
 
- 52 oz-in0.37 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.65 in42 mm - 1.85 in.47 mm
 
- 52 oz-in0.37 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Double Add To Cart
Request Quote
- 1.1 in28 mm - 1.26 in.32 mm
 
- 7.3 oz-in0.052 N·m - 0.02 to 600 r/min - 24 VDC - Round Shaft with Flat (No Gearhead) - - Single Add To Cart
Request Quote
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 

 

©2024 - ORIENTAL MOTOR USA CORP. - All Rights Reserved