Free Shipping for Online Orders. Terms and conditions apply.

The AlphaStep DGII Series uses a highly rigid hollow rotary table with an absolute mechanical encoder AZ series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.

 

1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Frame Size (in)

  • 2.36
  • 3.35
  • 5.12
  • 7.87

Frame Size (mm)

  • 60
  • 85
  • 130
  • 200

Power Supply

  • 24 VDC
  • 24/48 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase / Three-Phase 200-240 VAC

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input Type
  • Pulse Input with RS-485 Communication

Electromagnetic Brake

  • Equipped
  • Not Equipped

Item #

Frame Size

Permissible Torque

Permissible Speed (r/min)

Power Supply

Driver Type

Electromagnetic Brake

Web Price

Add To Cart / Contact Sales
DGM130R-AZAC / AZD-A - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped $2,509.00 Add To Cart
Request Quote
DGM130R-AZAC / AZD-C - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped $2,509.00 Add To Cart
Request Quote
DGM130R-AZMC / AZD-A - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Equipped $2,712.00 Add To Cart
Request Quote
DGM130R-AZMC / AZD-C - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Equipped $2,712.00 Add To Cart
Request Quote
DGM85R-AZAC / AZD-A - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped $2,283.00 Add To Cart
Request Quote
DGM85R-AZAC / AZD-C - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped $2,283.00 Add To Cart
Request Quote
DGM85R-AZMC / AZD-A - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Equipped $2,441.00 Add To Cart
Request Quote
DGM85R-AZMC / AZD-C - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Equipped $2,441.00 Add To Cart
Request Quote
DGM200R-AZAC / AZD-A - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Not Equipped $2,893.00 Add To Cart
Request Quote
DGM200R-AZAC / AZD-C - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Not Equipped $2,893.00 Add To Cart
Request Quote
DGM200R-AZMC / AZD-A - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase 100-120 VAC - Pulse Input Type - Equipped $3,119.00 Add To Cart
Request Quote
DGM200R-AZMC / AZD-C - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Pulse Input Type - Equipped $3,119.00 Add To Cart
Request Quote
DGM85R-AZAC / AZD-AD - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,340.00 Add To Cart
Request Quote
DGM85R-AZAC / AZD-CD - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,340.00 Add To Cart
Request Quote
DGM85R-AZMC / AZD-AD - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Equipped $2,498.00 Add To Cart
Request Quote
DGM85R-AZMC / AZD-CD - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Equipped $2,498.00 Add To Cart
Request Quote
DGM130R-AZAC / AZD-AD - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,566.00 Add To Cart
Request Quote
DGM130R-AZAC / AZD-CD - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,566.00 Add To Cart
Request Quote
DGM130R-AZMC / AZD-AD - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Equipped $2,769.00 Add To Cart
Request Quote
DGM130R-AZMC / AZD-CD - 5.12 in130 mm - 106.20 lb-in12 N·m - 1200°/seconds (200 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Equipped $2,769.00 Add To Cart
Request Quote
DGM200R-AZAC / AZD-AD - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,950.00 Add To Cart
Request Quote
DGM200R-AZAC / AZD-CD - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Not Equipped $2,950.00 Add To Cart
Request Quote
DGM200R-AZMC / AZD-AD - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase 100-120 VAC - Built-in Controller (Stored Data Type) - Equipped $3,176.00 Add To Cart
Request Quote
DGM200R-AZMC / AZD-CD - 7.87 in200 mm - 442.54 lb-in50 N·m - 660°/seconds (110 r/min) - Single-Phase / Three-Phase 200-240 VAC - Built-in Controller (Stored Data Type) - Equipped $3,176.00 Add To Cart
Request Quote
DGM85R-AZAK / AZD-K - 3.35 in85 mm - 39.80 lb-in4.50 N·m - 1200°/seconds (200 r/min) - 24/48 VDC - Pulse Input Type - Not Equipped $2,136.00 Add To Cart
Request Quote
1 - 25 of 51 | Results Per Page | View | Unit of Measure
1 2 3 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved