Free Shipping for Online Orders. Terms and conditions apply.

The AlphaStep DGII Series uses a highly rigid hollow rotary table with a efficient and energy saving AR series closed loop motor and driver package allowing for highly accurate positioning of larger inertia loads.

1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Frame Size (in)

  • 2.36
  • 3.35
  • 5.12
  • 7.87

Frame Size (mm)

  • 60
  • 85
  • 130
  • 200

Power Supply

  • 24 VDC
  • Single-Phase 100-120 VAC
  • Single-Phase 100-115 VAC
  • Single-Phase 200-230 VAC
  • Three-Phase 200-230 VAC
  • Single-Phase 200-240 VAC

Shaft

  • Single
  • Double

Electromagnetic Brake

  • Equipped
  • Not Equipped

Driver Type

  • Built-in Controller (Stored Data Type)
  • Pulse Input Type

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

Driver Type

Web Price

Add To Cart / Contact Sales
DGM60-ARAK / ARD-K - 2.36 in60 mm - 24 VDC - Single - Not Equipped - 7.9 lb-in0.9 N·m - 200 - Pulse Input Type $1,225.00 Add To Cart
Request Quote
DGM60-ARBK / ARD-K - 2.36 in60 mm - 24 VDC - Double - Not Equipped - 7.9 lb-in0.9 N·m - 200 - Pulse Input Type $1,228.00 Add To Cart
Request Quote
DGM85R-ARAC / ARD-A - 3.35 in85 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,143.00 Add To Cart
Request Quote
DGM85R-ARAC / ARD-C - 3.35 in85 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,143.00 Add To Cart
Request Quote
DGM85R-ARAC / ARD-S - 3.35 in85 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,143.00 Add To Cart
Request Quote
DGM85R-ARBC / ARD-A - 3.35 in85 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,146.00 Add To Cart
Request Quote
DGM85R-ARBC / ARD-C - 3.35 in85 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,146.00 Add To Cart
Request Quote
DGM85R-ARBC / ARD-S - 3.35 in85 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in2.80 N·m - 200 - Pulse Input Type $2,146.00 Add To Cart
Request Quote
DGM130R-ARAC / ARD-A - 5.12 in130 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,370.00 Add To Cart
Request Quote
DGM130R-ARAC / ARD-C - 5.12 in130 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,370.00 Add To Cart
Request Quote
DGM130R-ARAC / ARD-S - 5.12 in130 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,370.00 Add To Cart
Request Quote
DGM130R-ARBC / ARD-A - 5.12 in130 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,373.00 Add To Cart
Request Quote
DGM130R-ARBC / ARD-C - 5.12 in130 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,373.00 Add To Cart
Request Quote
DGM130R-ARBC / ARD-S - 5.12 in130 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,373.00 Add To Cart
Request Quote
DGM130R-ARMC / ARD-A - 5.12 in130 mm - Single-Phase 100-115 VAC - Single - Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,614.00 Add To Cart
Request Quote
DGM130R-ARMC / ARD-C - 5.12 in130 mm - Single-Phase 200-230 VAC - Single - Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,614.00 Add To Cart
Request Quote
DGM130R-ARMC / ARD-S - 5.12 in130 mm - Three-Phase 200-230 VAC - Single - Equipped - 106 lb-in12 N·m - 200 - Pulse Input Type $2,614.00 Add To Cart
Request Quote
DGM200R-ARAC / ARD-A - 7.87 in200 mm - Single-Phase 100-115 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,801.00 Add To Cart
Request Quote
DGM200R-ARAC / ARD-C - 7.87 in200 mm - Single-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,801.00 Add To Cart
Request Quote
DGM200R-ARAC / ARD-S - 7.87 in200 mm - Three-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,801.00 Add To Cart
Request Quote
DGM200R-ARBC / ARD-A - 7.87 in200 mm - Single-Phase 100-115 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,805.00 Add To Cart
Request Quote
DGM200R-ARBC / ARD-C - 7.87 in200 mm - Single-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,805.00 Add To Cart
Request Quote
DGM200R-ARBC / ARD-S - 7.87 in200 mm - Three-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $2,805.00 Add To Cart
Request Quote
DGM200R-ARMC / ARD-A - 7.87 in200 mm - Single-Phase 100-115 VAC - Single - Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $3,045.00 Add To Cart
Request Quote
DGM200R-ARMC / ARD-C - 7.87 in200 mm - Single-Phase 200-230 VAC - Single - Equipped - 440 lb-in50 N·m - 110 - Pulse Input Type $3,045.00 Add To Cart
Request Quote
1 - 25 of 44 | Results Per Page | View | Unit of Measure
1 2 

 

©2018 - ORIENTAL MOTOR USA CORP. - All Rights Reserved