αSTEP

Compact linear actuators
1 - 25 of 148 | Results Per Page | View |
1 2 3 4 5 »  
Clear Filter

Motor Type

  • AZ Series with Absolute Sensor

Actuator Frame Size (mm)

  • 20
  • 28
  • 42
  • 60

Drive Method

  • Precision Ball Screw
  • Rolled Ball Screw

Type

  • Table Type
  • Rod Type

Guide

  • Equipped
  • Not Equipped

Cable Direction

  • Down
  • Left
  • Right
  • Up

Mount

  • Flange Mount
  • Foot Mount
  • Not Equipped

Electromagnetic Brake

  • Equipped
  • Not Equipped

Adjusting Knob

  • Not Equipped

Item #

Actuator Frame Size

Type

Guide

Cable Direction

Mount

Electromagnetic Brake

Adjusting Knob

Ball Screw Cover

Lead

Max. Vertical Transportable Mass

Max. Thrust Force

Max. Holding Force

Repetitive Positioning Accuracy

Lost Motion

Minimum Travel Amount

Current per Phase (A/phase)

System Configuration

Web Price

CAD

Add To Cart / Contact Sales
- 42 mm - Table Type - Equipped - Left - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$1,113.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Left - Not Equipped - Equipped - Not Equipped - - 2 mm - 10 kg - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$1,364.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Left - Not Equipped - Not Equipped - Not Equipped - - 8 mm - - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$1,239.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Left - Not Equipped - Equipped - Not Equipped - - 8 mm - 5 kg - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$1,489.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Left - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,492.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Left - Not Equipped - Equipped - Not Equipped - - 2 mm - 10 kg - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,742.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$1,113.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Equipped - Not Equipped - - 2 mm - 10 kg - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$1,364.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Not Equipped - Not Equipped - - 8 mm - - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$1,239.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Equipped - Not Equipped - - 8 mm - 5 kg - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$1,489.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,492.00 - Add To Cart
Request Quote
- 42 mm - Table Type - Equipped - Right - Not Equipped - Equipped - Not Equipped - - 2 mm - 10 kg - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,742.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$807.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Equipped - Not Equipped - - 2 mm - 20 kg - 200 N - 200 N - ±0.01 mm - 0.05 mm - - -  
 
$1,057.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Not Equipped - Not Equipped - - 8 mm - - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$933.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Equipped - Not Equipped - - 8 mm - 5 kg - 50 N - 50 N - ±0.01 mm - 0.05 mm - - -  
 
$1,183.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Not Equipped - Not Equipped - - 2 mm - - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,186.00 - Add To Cart
Request Quote
- 42 mm - Rod Type - Not Equipped - - Not Equipped - Equipped - Not Equipped - - 2 mm - 20 kg - 200 N - 200 N - ±0.003 mm - 0.02 mm - - -  
 
$1,436.00 - Add To Cart
Request Quote
- 60 mm - Rod Type - Not Equipped - - Not Equipped - Not Equipped - Not Equipped - - 4 mm - - 500 N - 500 N - ±0.01 mm - 0.05 mm - - -  
 
$1,044.00 - Add To Cart
Request Quote
- 60 mm - Rod Type - Not Equipped - - Not Equipped - Equipped - Not Equipped - - 4 mm - 50 kg - 500 N - 500 N - ±0.01 mm - 0.05 mm - - -  
 
$1,294.00 - Add To Cart
Request Quote
- 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.001 mm - -  
 
$1,381.00 - Add To Cart
Request Quote
- 28 mm - Rod Type - Not Equipped - Left - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.001 mm - -  
 
$1,381.00 - Add To Cart
Request Quote
- 28 mm - Rod Type - Not Equipped - Right - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.001 mm - -  
 
$1,381.00 - Add To Cart
Request Quote
- 28 mm - Rod Type - Not Equipped - Up - Not Equipped - Not Equipped - Not Equipped - Not Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.001 mm - -  
 
$1,381.00 - Add To Cart
Request Quote
- 28 mm - Rod Type - Not Equipped - Down - Not Equipped - Not Equipped - Not Equipped - Equipped - 2.5 mm - 2 kg - 20 N - 20 N - ±0.003 mm - 0.02 mm max. - 0.001 mm - -  
 
$1,408.00 - Add To Cart
Request Quote
1 - 25 of 148 | Results Per Page | View |
1 2 3 4 5 »  

 

©2026 - ORIENTAL MOTOR USA CORP. - All Rights Reserved