Busca de Manual e desenho 3D (CAD)
Para localizar o manual o desenho 3D (CAD) do produto digite o código do produto
As informações abaixo estão em inglês
Shop DR Series Compact Electric Cylinders
DR Series with PKP Series Compact Electric Cylinders
Compact linear actuators
Clear
Filter
Motor Type
- PKP Series
Actuator Frame Size (mm)
- 28
Drive Method
- Precision Ball Screw
Type
- Table Type
- Rod Type
- Rod Type with Guide
Current per Phase (A/phase)
- 1.5
Guide
- Equipped
- Not Equipped
Cable Direction
- Down
- Left
- Right
- Up
Mount
- Flange Mount
- Foot Mount
- Not Equipped
Electromagnetic Brake
- Not Equipped
Adjusting Knob
- Equipped
- Not Equipped
Item # |
Actuator Frame Size |
Type |
Driver Type |
Current per Phase (A/phase) |
Guide |
Cable Direction |
Mount |
Electromagnetic Brake |
Adjusting Knob |
Ball Screw Cover |
Lead |
Max. Vertical Transportable Mass |
Max. Thrust Force |
Max. Holding Force |
Repetitive Positioning Accuracy |
Lost Motion |
Minimum Travel Amount |
System Configuration |
Web Price |
CAD |
Add To Cart / Contact Sales |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| DR28R2.5B03-P2AKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2AKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2AKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2AKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Up | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2NKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2NKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2NKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5B03-P2NKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Up | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2AKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2AKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2AKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2AKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Up | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2NKD | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2NKL | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2NKR | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28R2.5BC03-P2NKU | Actuator Frame Size - 28 mm | Type - Rod Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Not Equipped | Cable Direction - Up | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - ±0.003 mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2AKR | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Right | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2AKR-F | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Right | Mount - Flange Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2AKR-P | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Right | Mount - Foot Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Not Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKD | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Down | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKD-F | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Down | Mount - Flange Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKD-P | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Down | Mount - Foot Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKL | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Left | Mount - Not Equipped | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKL-F | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Left | Mount - Flange Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |
| DR28T2.5B03-P2NKL-P | Actuator Frame Size - 28 mm | Type - Table Type | Driver Type - Bipolar | Current per Phase (A/phase) - 1.5 | Guide - Equipped | Cable Direction - Left | Mount - Foot Mount | Electromagnetic Brake - Not Equipped | Adjusting Knob - Equipped | Ball Screw Cover - Not Equipped | Lead - 2.5 mm | Max. Vertical Transportable Mass - 2 kg | Max. Thrust Force - 20 N | Max. Holding Force - 20 N | Repetitive Positioning Accuracy - Table Tip on Ball Screw Shaft: ±0.003 mmUpper Side of Linear Guide: ±0.005 mm mm | Lost Motion - 0.02 mm max. | Minimum Travel Amount - 0.0125 mm |
System Configuration
-
|
Request Quote | CAD - | Request Quote |